Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

AC Long Stroke Displacement Transducers
Discontinued Product!

LD310   
NEW! CE RoHS
 
LVDT
LD310:AC Long Stroke Displacement Transducers Discontinued Product!
Click for larger image.
   
Stroke Lengths from ±1.5 to ±250 mm
IP66 Environmental Rating
Guided Core with Removable Spring
Stainless Steel Body and Carrier
AC Powered Displacement Transducer
Economical Models

View related products - Displacement and Proximity Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The LD310 Series has been discontinued, please see the LD320 series as a possible substitute or consult OMEGA's Pressure Engineering department.
The LD310 series is an economical ac LVDT available in stroke lengths from ±1.5 to ±250 mm (±0.06 to ±10"). It features a guided core with standard spring loading. For applications requiring a free travel, the spring can easily be removed in the field. The LD310 series is compatible with a wide variety of instrumentation including digital displays, signal conditioners, and data acquisition systems.

COMMON SPECIFICATIONS
Excitation Voltage: 1 to 10 Volts rms
Excitation Frequency: 0.4 to 10 kHz
Calibration Frequency: 5 kHz
Linearity: 0.25% FS
Storage Temp.: -55 to 150°C (-67 to 302°F)
Operating Temp.: -55 to 150°C (-67 to 302°F)
Zero Temperature Coef: 0.01% FS/°C
Span Temperature Coef: 0.01% FS/°C
Environmental Rating: IP66
Materials of Construction: Body: stainless steel; core: nickel/iron alloy

For full product specifications and dimensions view pdf file in "Related Links" below


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
    LD310-1.5    Consult sales   AC LVDT with +/- 1.5 mm linear stroke RoHS compliant
    LD310-2.5    Consult sales   AC LVDT with +/- 2.5 mm linear stroke RoHS compliant
    LD310-5    Consult sales   AC LVDT with +/- 5 mm linear stroke RoHS compliant
    LD310-10    Consult sales   AC LVDT with +/- 10 mm linear stroke RoHS compliant
    LD310-15    Consult sales   AC LVDT with +/- 15 mm linear stroke RoHS compliant
    LD310-25    Consult sales   AC LVDT with +/- 25 mm linear stroke RoHS compliant
Click to expand/minimize a list of what others bought with the LD310-50  LD310-50    Consult sales   AC LVDT with +/- 50 mm linear stroke RoHS compliant
    LD310-100    Consult sales   AC LVDT with +/- 100 mm linear stroke RoHS compliant
    LD310-250    Consult sales   AC LVDT with +/- 250 mm linear stroke RoHS compliancy undetermined
    LDX-2 In Stock   $405.00    Loop powered AC LVDT signal conditioner RoHS compliant
    LDX-3A In Stock   $515.00    AC powered AC LVDT signal conditioner RoHS compliant
    LDX-4 In Stock   $510.00    DC powered AC LVDT signal conditioner RoHS compliant
    DPL53    Consult sales   Digital panel meter for AC LVDT's RoHS compliant
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) LDX-3A AC powered AC LVDT signal conditioner, $515.00

 Related Links - Related Products
 Related Products
DPL53 DPL53:
High Performance Indicator for use with AC Output LVDT
LDX-2 LDX-2:
LVDT Signal Conditioner, Loop Powered for AC LVDT's
LDX-3 LDX-3:
LVDT Signal Conditioners, AC Powered
LDX-4 LDX-4:
LVDT Signal Conditioner, DC Powered
   
Keywords:Economical ac LVDT, clamp on ultrasonic float level sensors mechanical design books ultra sonic transducer