High Accuracy AC LVDT Displacement Sensors |
| LD320 |
|
 |
|
|
|
 |
The LD320 Series displacement
sensors have a stainless steel
body with improved IP67-rated
sealing, coupled with new polymer
guides with rigid carriers. These
transducers are accurate and
reliable, especially in wet and
corrosive conditions.
An unusually large bore-to-core
clearance is maintained throughout
the range, even on transducers
fitted with on-board signal
conditioning. This makes
installation easier and helps
prevent misalignment.
SPECIFICATIONS
Linearity: <0.2% FSO
Residual Voltage at Null Position: <0.5% FSO
Storage Temp: -40 to 120°C (-40 to 248°F)
Operating Temp: -40 to 120°C (-40 to 248°F)
Protection Rating: IP67
Vibration (Sinusoidal Frequency):
10 to 50 Hz: 1 to 10 g rms linear
50 Hz to 1 kHz: 10 g rms linear
Shock:
Drop Testing: 1 m (3') onto hard surface
Topple Testing: 10 times each end onto hard surface
Case Material: 300 SS
Cable: PFA, 2 m (6') long
Core Material: Nickel-Iron
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) LD320-7.5 LVDT displacement transducer, range of ±7.5 mm (±0.3"), $289.00
|
|
 |
|
 |
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
DPL53:
|
|
High Performance Indicator for use with AC Output LVDT
|
 |
 |
|
 |
LDX-4:
|
|
LVDT Signal Conditioner, DC Powered
|
 |
 |
|
 |
LDX-3A:
|
|
LVDT Signal Conditioners, AC Powered
|
 |
 |
|
 |
LDX-2:
|
|
LVDT Signal Conditioner, Loop Powered for AC LVDT's
|
 |
 |
|
|
|
 |
 |
|