Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Miniature LVDT Displacement Transducer with Guided Core

LD340-12.5   
NEW! CE
 
miniature ac LVDT WITH guided core
LD340-12.5:Miniature LVDT Displacement Transducer with Guided Core
Click for larger image.
   
Rugged Construction
Small Body Diameter, Only 9.52 mm (0.37")
Good Measurement Range to Body Length Ratio
High Performance
Guide Core

View related products - Displacement and Proximity Transducers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The LD340 Series miniature AC LVDT is the ideal choice for applications requiring precision linear positioning measurement within a restricted space. They have a guided core and IP65 rated for use in harsh environments.

SPECIFICATIONS
Linearity: <0.25% FSO
Excitation Voltage: 1 to 10 Vrms
Current Draw at 5 kHz: <7 ma/V
Sensitivity at 5 kHz ±10% (mV/V/mm):
    ± 1.5 mm = 108
    ± 6 mm = 78
    ± 12.5 mm = 69
Storage Temp: -40 to 150°C (-40 to 302°F)
Operating Temp: -40 to 150°C (-40 to 302°F)
Temperature Coefficient: <0.05% FSO/°C (0.03%/°F)
Total Mechanical Travel:
    ± 1.5 mm = 3.6
    ± 6 mm = 15.2
    ± 12.5 mm = 29.8
Environmental Sealing: IP65
Cable: 3 m (10') FEP shielded cable
Case Material: 400 series stainless steel
Body Diameter: 9.52 mm (0.37")


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 LD340-1.5 In Stock   $205.00    Range; ± 1.5 mm (±0.06 in)  
 LD340-6 In Stock   $280.00    Range; ± 6 mm (±0.24 in)  
 LD340-12.5 In Stock   $350.00    Range; ± 12.5 mm (±0.49 in)  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with operator’s manual.
 Ordering Example: (1) LD340-6 Miniature Displacement Transducer, ± 6 mm range, guided core, $280.00

 Related Links - Related Products
 Related Products
LD300 Series LD300 Series:
High Accuracy AC Long Stroke Displacement Transducers
LDX-D LDX-D:
DIN Rail Mount Signal Conditioners for AC LVDT Transducers
LDX-4 LDX-4:
LVDT Signal Conditioner, DC Powered
LDX-3A LDX-3A:
LVDT Signal Conditioners, AC Powered
LDX-2 LDX-2:
LVDT Signal Conditioner, Loop Powered for AC LVDT's
   
Keywords:miniature ac LVDT WITH guided core, LD3, Displacement Transducer