Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

LVDT Long Stroke Displacement Transducers High Accuracy DC Output
Discontinued Product!

LD600   
CE RoHS
 
LD600:LVDT Long Stroke Displacement Transducers High Accuracy DC Output
Discontinued Product!
Click for larger image.
   
Rugged Stainless Steel Case
Custom Built-in Hybrid IC Gives Linear dc Output
0.25% Linearity
Spring-Loaded Armature
Compatible with Standard dc Signal Conditioning Modules

View related products - Displacement and Proximity Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The LD600 Series has been discontinued, please see the LD620 series as a possible substitute or consult OMEGA's Pressure Engineering department.
The LD600 Series provides our longest stroke length (for dc powered transducers) to a total of +/- 300 mm (12 inches). Our custom hybrid IC, composed of an oscillator/ demodulator and filter, requires dc excitation and provides a linear mV signal proportional to displacement. The built-in electronics enable extremely simple systems to be set up. The mV/V output is compatible with all dc metering, recording and data interface devices. The transducers are provided with a spring-return armature for easy installation. The inherent long life, infinite resolution and excellent repeatability of LD600 Series transducers makes them highly suitable for many varied and demanding applications.

SPECIFICATIONS

ELECTRICAL

Linearity: 0.25% FS
Response Time: 100 Hz @ 3 db
Output Ripple: <1% FS
Thermal Effect: zero: 0.003%/°F (0.005%/°C); sensitivity: 0.009%/°F (0.015%/°C)
Compensated Temperature Range: -20 to 80°C (-4 to 175°F)
Operable Temperature Range: -20 to 80°C (-4 to 175°F)
Electrical Connection: 2.9 m (9') shielded, color coded cable
Calibration: Provided with a transducer output impedance of 2.0 KOhms into a calibration load of 20 KOhms at 20°C. Variations in these parameters will change performance

MECHANICAL
Threaded Core:
see chart
Core Material: Ni/Fe -Radio Metal 50
Case Material: 400 series stainless steel

CONNECTIONS
Electrical Connections

Red: + Excitation
Blue: - Excitation
White: +Signal*
Green: - Signal
*Polarity is for inward displacement

For full product specifications view pdf file in "Related Links" below


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 LD600-15    Consult sales   DC LVDT with +/- 15 mm linear stroke RoHS compliant
 LD600-25    Consult sales   DC LVDT with +/- 25 mm linear stroke RoHS compliant
 LD600-50    Consult sales   DC LVDT with +/- 50 mm linear stroke RoHS compliant
 LD600-100    Consult sales   DC LVDT with +/- 100 mm linear stroke RoHS compliant
 LD600-150    Consult sales   DC LVDT with +/- 150 mm linear stroke RoHS compliant
 LD600-250    Consult sales   DC LVDT with +/- 250 mm linear stroke RoHS compliant
 LD600-300    Consult sales   DC LVDT with +/- 300 mm linear stroke RoHS compliant
All dollar amounts on this site are shown in US currency.


 Related Links - Related Products
 Related Products
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:High Accuracy DC Long Stroke Displacement Transducers, linear displacement , explosion proof switch level detection liquid level alarm liquid temperature sensor