The LD620 DC output displacement
tranducers have improved IP67-
rated sealing, coupled with new
polymer guides with rigid carriers.
These transducers are accurate
and reliable, especially in wet and
corrosive conditions.
Output options are either ±5 Vdc (LD620)
or 0-10 Vdc (LD621). An unusually large bore-to-core
clearance is maintained
throughout the range. This makes
installation easier and helps prevent
misalignment.
SPECIFICATIONS Linearity: <0.2% FSO Excitation Voltage: 10 to 30 Vdc @ 25 mA maximum Output Ripple: 0.02% FSO Bandwidth: 500 Hz (-3 dB) Storage Temp: -20 to 85°C (-4 to 185°F) Operating Temp: 0 to 65°C (32 to 149°F) Sealing: IP67 Vibration (Sinusoidal Frequency): 10 to 50 Hz: 1 to 10 g rms linear Amplitude 50 Hz to 1 kHz: 10 g rms Amplitude Shock: Drop Testing: 1 m (3') onto hard surface Topple Testing: 10 times each end onto hard surface Case Material: 300 SS Cable:PFA, 2 m (6') long Core Material: Nickel-iron
† All dollar amounts on this site are shown in US currency.
Note: When used with Omega panel meters an external power supply is required. Model U24Y101, $139 is recommended. (OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$) Ordering Example: (1) LD620-2.5 DC displacement sensor with range of ±2.5 mm (±0.1) with output of ±5 Vdc, $495.00