Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

4 to 20 mA Output Displacement Transmitters

LD630 Series   
 
LVDT Displacement Transmitters, 4 to 20 mA Output
LD630 Series:4 to 20 mA Output Displacement Transmitters
Click for larger image.
   
$ 495.00  LD630-5
Better Than 0.2% Linearity
5 to 300 mm Travel Lengths Available
4 to 20 mA or 20 to 4 mA Versions Available
Rugged Stainless Steel Body Construction
IP67 Environmental Rating
Guided Core with Removable Spring for Easy Installation

View related products - Displacement and Proximity Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The LD630 Series current output displacement transmitters have improved IP67-rated sealing, coupled with polymer guides with rigid carriers. These transmitters are accurate and reliable, especially in wet and corrosive conditions. Output options are either direct-acting 4 to 20 mA or reverse-acting 20 to 4 mA. The direct acting models will have 4 mA output when the guided core is fully out, and the output will increase to 20 mA when fully in.

SPECIFICATIONS
Linearity: <0.2% FSO
Excitation Voltage: 10 to 30 Vdc
Output Ripple: 0.02% FSO
Bandwidth: 500 Hz (-3 dB)
Storage Temp: -20 to 85°C (-4 to 185°F)
Operating Temp: 0 to 65°C (32 to 149°F)
Vibration (Sinusoidal Frequency):
   10 to 50 Hz: 1 to 10 g rms linear Amplitude
   50 Hz to 1 kHz: 10 g rms Amplitude
Shock:
   Drop Testing: 1 m (3') onto hard surface
   Topple Testing: 10 times each end onto hard surface
Cable: PFA, 2 m (6') long
Core Material: Nickel-Iron


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
 NORMAL ACTION: 4 TO 20 mA
    LD630-5 3 Weeks   $495.00    Displacement transducer with 4-20 mA output and 5 mm (0.2") range  
    LD630-10 In Stock   $535.00    Displacement transducer with 4-20 mA output and 10 mm (0.4") range  
    LD630-15 In Stock   $540.00    Displacement transducer with 4-20 mA output and 15mm (0.5") range  
    LD630-20 In Stock   $570.00    Displacement transducer with 4-20 mA output and 20 mm (0.8") range  
    LD630-30 In Stock   $600.00    Displacement transducer with 4-20 mA output and 30 mm (1.0") range  
Click to expand/minimize a list of what others bought with the LD630-50  LD630-50 In Stock   $630.00    Displacement transducer with 4-20 mA output and 50 mm (2.0") range  
Click to expand/minimize a list of what others bought with the LD630-100  LD630-100 In Stock   $665.00    Displacement transducer with 4-20 mA output and 100 mm (4.0") range  
    LD630-150 In Stock   $730.00    Displacement transducer with 4-20 mA output and 150 mm (6.0") range  
    LD630-200 8 Weeks   $760.00    Displacement transducer with 4-20 mA output and 200 mm (7.9") range  
    LD630-300 In Stock   $830.00    Displacement transducer with 4-20 mA output and 300 mm (11.8") range  
 REVERSE ACTION: 20 TO 4 mA
    LD630-5-R In Stock   $495.00    Displacement transducer with 20-4 mA output and 5 mm (0.2") range  
    LD630-10-R 8 Weeks   $535.00    Displacement transducer with 20-4 mA output and 10 mm (0.4") range  
    LD630-15-R In Stock   $540.00    Displacement transducer with 20-4 mA output and 15mm (0.5") range  
    LD630-20-R 8 Weeks   $570.00    Displacement transducer with 20-4 mA output and 20 mm (0.8") range  
    LD630-30-R 8 Weeks   $600.00    Displacement transducer with 20-4 mA output and 30 mm (1.0") range  
    LD630-50-R 8 Weeks   $630.00    Displacement transducer with 20-4 mA output and 50 mm (2.0") range  
    LD630-100-R 3 Weeks   $665.00    Displacement transducer with 20-4 mA output and 100 mm (4.0") range  
    LD630-150-R 8 Weeks   $730.00    Displacement transducer with 20-4 mA output and 150 mm (6.0") range  
    LD630-200-R 8 Weeks   $760.00    Displacement transducer with 20-4 mA output and 200 mm (7.9") range  
    LD630-300-R 8 Weeks   $830.00    Displacement transducer with 20-4 mA output and 300 mm (11.8") range  
 ACCESSORIES
Click to expand/minimize a list of what others bought with the LD-TIP  LD-TIP In Stock   $50.00    Ball Tip Accessory  
Click to expand/minimize a list of what others bought with the LD-UJOINT-KIT  LD-UJOINT-KIT In Stock   $160.00    U-Joint end kit (2 U-joints) to fit LD600 Series  
All dollar amounts on this site are shown in US currency.

 Note: To order reverse-acting version (20 to 4 mA), add suffix "-R" to model number, no additional charge.
 Ordering Example: (1) LD630-10-R 0 to 10 mm (0 to 0.4") displacement transmitter with reverse 20 to 4 mA output, $535.00

 Related Links - Related Products
 Related Products
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
LD650 Series LD650 Series:
Waterproof Displacement Sensor
IP68 Rated LVDT’S with 4-20 mA Output
   
Keywords:Displacement Transmitter / Linear Transducer / Position Sensor / LVDT, color mark sensor orp controller strain gage transducer thermocouple junction