Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Digital Output LVDT Displacement Transducers

LD640 Series   
 
Digital Output LVDT Displacement Transducers
LD640 Series:Digital Output LVDT Displacement Transducers
Click for larger image.
   
$ 545.00  LD640-5
Better Than 0.2% Linearity
5 to 150 mm Travel Lengths Available
RS485 Serial Communications Output
Rugged Stainless Steel Body Construction
IP67 Environmental Rating
Guided Core with Removable Spring for Easy Installation

View related products - Displacement and Proximity Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The LD640 Series digital output displacement transducers have improved IP67-rated sealing, coupled with polymer guides with rigid carriers. These units require either a LDN232 modules or the DR601 digital display.
SPECIFICATIONS
Linearity: <0.2% FSO
Read Rate: Up to 3960 readings per second
Bandwidth: Up to 460 Hz, depending on noise performance required
Signal Output: RS485 serial communications
Storage Temp:
   Probe Interface: -20 to 85°C (-4 to 185°F)
   Transducer: -40 to 120°C (-40 to 248°F)
Operating Temp:
   Probe Interface: 0 to 60°C (32 to 140°F)
   Transducer: -40 to 120°C (-40 to 248°F)
Sealing:
   Probe Interface: IP43
   Transducer: IP67
Vibration (Sinusoidal Frequency):
   0 to 50 Hz: 1 to 10 g rms linear Amplitude
   50 Hz to 1 kHz: 10 g rms Amplitude
Shock:
   Drop Testing: 1 m (3') onto hard surface
   Topple Testing: 10 times each end onto hard surface
Cable: PFA, 2 m (6') long
Integral Electronics Module: Supplied
Core Material: Nickel-iron


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    LD640-5 In Stock   $545.00    Digital output displacement transducer with 5 mm (0.2") range  
    LD640-10 In Stock   $575.00    Digital output displacement transducer with 10 mm (0.4") range  
    LD640-15 8 Weeks   $585.00    Digital output displacement transducer with 15 mm (0.5") range  
    LD640-20 8 Weeks   $620.00    Digital output displacement transducer with 20 mm (0.8") range  
    LD640-30 In Stock   $650.00    Digital output displacement transducer with 30 mm (1.0") range  
    LD640-50 In Stock   $675.00    Digital output displacement transducer with 50 mm (2.0") range  
    LD640-100 In Stock   $710.00    Digital output displacement transducer with 100 mm (4.0") range  
    LD640-150 In Stock   $780.00    Digital output displacement transducer with 150 mm (6.0") range  
 ACCESSORIES
Click to expand/minimize a list of what others bought with the LD-TIP  LD-TIP In Stock   $50.00    Ball tip accessory  
Click to expand/minimize a list of what others bought with the LD-UJOINT-KIT  LD-UJOINT-KIT In Stock   $160.00    U-Joint kit for LD640 (2 U-joints)  
 Required Accessories (Either of)
    DR601 In Stock   $1,235.00    Digital diaplay  
Click to expand/minimize a list of what others bought with the LDN232  LDN232 In Stock   $450.00    Digital interface module  
All dollar amounts on this site are shown in US currency.

 Note: For compatible instrumentation see links below for DR601 and LDN232.
 Ordering Example: (1) LD640-20 Digital output displacement probe with measurement range of 0 to 20 mm (0 to 0.8"), $620.00

 Related Links - Related Products
 Related Products
DR601 DR601:
High Performance Digital Readouts for Linear Encoders and Digital Gage Probes
LDN232 LDN232:
Interface Modules for Digital Probes and Linear Encoders
LD650 Series LD650 Series:
Waterproof Displacement Sensor
IP68 Rated LVDT’S with 4-20 mA Output
   
Keywords:Digital Output / Displacement Transducers / Linear Transducer / position sensor / LVDT, position potentiometer temperature calibration services type k wireless temp sensors