The LD650 Series rugged LVDT’s
are designed for use in wet or
challenging environments in
industrial control applications. They
have a 2 wire 4 to 20 mA loop
output with a rugged twist lock
connector. All models carry an IP68
environmental rating and utilize a
screw mount configuration for easier
installation. They are spring loaded
and include a ball tip and screw
mounting fixture.
SPECIFICATIONS Linearity: <0.2% FSO Excitation Voltage: 10 to 30 Vdc Output: 4 to 20 mA Output Ripple: 0.02% FSO Bandwidth: 500 Hz (-3 dB) Storage Temp: -20 to 85°C (-4 to 185°F) Operating Temp: 0 to 65°C (-4 to 149°F) Temperature Coefficient: <0.03% FSO/°C (0.017%/°F) Vibration (Sinusoidal): 10 to 50 Hz: 1 to 10 g rms linear 50 Hz to 1 kHz: 10 g rms Shock: Drop test 1 m (3.3') onto hard surface Connection: 6 pin MS type axial connector includes mating connector with 3 m (9') cable Environmental Sealing: IP68 Body Material: 300 series SS Core Material: Nickel-iron
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with mating connector with 3 m (9') cable. * For compatible meters visit omega.com/meters Ordering Example: (1) LD650-10 is a rugged LVDT with 0-10 mm stroke and 4-20 mA output, $810.00