Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Waterproof Displacement Sensors
IP68 Rated LVDT’S

LD660 Series   
NEW! CE
 
Waterproof Displacement Sensors (IP68) LVDT’S
LD660 Series:Waterproof Displacement SensorsIP68 Rated LVDT’S
Click for larger image.
   
$ 895.00  LD660-7.5
UniDirectional or BiDirectional Models
Rugged Construction for Washdown and Harsh Environments
Extra Protection Against Electrical Interference
MS Type Axial Connector Included
Stainless Steel Body and Core Carrier
IP68 Environmental Rating
Screw Mount Design

View related products - Displacement and Proximity Transducers

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The LD660 Series rugged LVDT’s are designed for use in wet or challenging environments in industrial control applications. They are available with either a ± 5 Vdc output (LD660 Models) with zero volts out at center position or a 0 to 10 Vdc output (LD661 Models) with zero volts out at the extended position.
All models carry an IP68 environmental rating and utilize a screw mount configuration for easier installation. They are spring loaded and include a ball tip and screw mounting fixture.

SPECIFICATIONS
Linearity: <0.2% FSO
Excitation Voltage: 10 to 30 Vdc
Output:
LD660: ± 5 Vdc
LD661: 0 to 10 Vdc
Output Ripple: 0.02% FSO
Bandwidth: 500 Hz (-3 dB)
Storage Temp: -20 to 85°C (-4 to 185°F)
Operating Temp: 0 to 65°C (-4 to 149°F)
Temperature Coefficient: <0.03% FSO/°C (0.017%/° F)
Vibration (Sinusoidal):
10 to 50 Hz: 1 to 10 g rms linear
50 Hz to 1 kHz: 10 g rms
Shock: Drop test 1 m (3') onto hard surface
Connection: 6 pin MS type axial connector includes mating connector with 3 m (9') cable
Environmental Sealing: IP68
Body Material: 300 series stainless steel
Core Material: Nickel-iron


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 BiDirectional Models with ±5 Vdc Output
 LD660-2.5 In Stock   $780.00    Range -2.5 to 2.5 mm (± 0.1")
Compatible Meters DP41-E, DP25B-E, DPi Series
 
 LD660-5 In Stock   $835.00    Range -5 to 5 mm (± 0.2")
Compatible Meters DP41-E, DP25B-E, DPi Series
 
 LD660-7.5 In Stock   $895.00    Range -7.5 to 7.5 mm (± 0.3")
Compatible Meters DP41-E, DP25B-E, DPi Series
 
 LD660-10 In Stock   $955.00    Range -10 to 10 mm (± 0.4")
Compatible Meters DP41-E, DP25B-E, DPi Series
 
 LD660-15 In Stock   $1,020.00    Range -15 to 15 mm (± 0.6")
Compatible Meters DP41-E, DP25B-E, DPi Series
 
 LD660-25 In Stock   $1,095.00    Range -25 to 25 mm (± 1.0")
Compatible Meters DP41-E, DP25B-E, DPi Series
 
 UniDirectional Models 0 to 10 Vdc Output
 LD661-5 In Stock   $780.00    Range 0 to 5 mm ( 0 to 0.2")
Compatible Meters DP41-E, DP25B-E, DPi Series
 
 LD661-10 In Stock   $835.00    Range 0 to 10 mm (0 to 0.4")
Compatible Meters DP41-E, DP25B-E, DPi Series
 
 LD661-15 In Stock   $895.00    Range 0 to 15 mm (0 to 0.6")
Compatible Meters DP41-E, DP25B-E, DPi Series
 
 LD661-20 In Stock   $955.00    Range 0 to 20 mm (0 to 0.8")
Compatible Meters DP41-E, DP25B-E, DPi Series
 
 LD661-30 In Stock   $1,020.00    Range 0 to 30 mm (0 to 1.2")
Compatible Meters DP41-E, DP25B-E, DPi Series
 
 LD661-50 In Stock   $1,095.00    Range 0 to 50 mm (0 to 2")
Compatible Meters DP41-E, DP25B-E, DPi Series
 
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with mating connector with 3 m (9') cable. * For compatible meters visit omega.com/meters
 Ordering Example: (1) LD660-7.5 is a rugged LVDT with +/- 7.5 mm range and +/- 5 Vdc output, $895.00

   
Keywords:Waterproof Displacement Sensors (IP68) LVDT’S, LD660, LD661