Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Non-Contact Linear Displacement Sensor

LD701   
CE
 
Non-Contact Linear Displacement Sensor
LD701:Non-Contact Linear Displacement Sensor
Click for larger image.
   
$ 225.00  LD701-1/2
Inductive Technology for Sensing Metal Targets
Insensitive to Dust, Dirt, and Oils; Ideal for Industrial Applications
Compact Design

View related products - Displacement and Proximity Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Non-contact linear sensors have an analog output that is proportional to the damping target distance. Their compact yet sturdy design makes them well-suited for industrial, robotics and laboratory use. These sensors utilize inductive technology, which means they are capable of sensing any metal target. The sensing distance, however, is influenced by the metal target. Ranges are calibrated using a standard square target. The target is mild steel (Fe 360), 1 mm (0.04") thick. The side lengths are the larger of either the sensor’s face diaphragm or three times the sensing distance.

SPECIFICATIONS
Excitation: 14-30 Vdc @ 20 mA; unregulated, reverse polarity and short circuit protected
Output: 1-9 Vdc
Output Load: 20 mA max
Repeatability: 0.01 mm (0.0004")
Compensated Temp.: 0 to 60°C (32 to 140°F)
Total Thermal Effects: 1µm/°C/mm
Housing: Nickel-plated brass
Electrical Conn.: 1.8 m (6 ft), 3-cond. 22 AWG pigtail leads (20 AWG for 30 mm)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the LD701-1/2  LD701-1/2 In Stock   $225.00    12mm diameter linear displacement sensor with 1-2 mm range  
Click to expand/minimize a list of what others bought with the LD701-2/5  LD701-2/5 In Stock   $245.00    18mm diameter linear displacement sensor with 2-5 mm range  
Click to expand/minimize a list of what others bought with the LD701-5/10  LD701-5/10 In Stock   $290.00    30mm diameter linear displacement sensor with 5-10 mm range  
    MBL-8/12 In Stock   $10.00    Mounting bracket for 12 mm diameter sensors  
    MBL-18/30 In Stock   $10.00    Mounting bracket for 18 or 30 mm diameter sensors  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) LD701-1/2 non-contact linear displacement sensor with 1-2 mm range, $225.00,  plus (1) MBL-8/12 mounting bracket for 12 mm diameter sensors, $10.00, $225.00 + 10.00 = $235.00

 Related Links - Related Products
 Related Products
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41-S DP41-S:
High Performance Strain Gage Meter, High Resolution 6-Digit Display
   
Keywords:Non-Contact Linear Displacement Sensor, forced air heater k thermocouple probe mechanical design book thermocouple welding