Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Interface Modules for Digital Probes and Linear Encoders

LDN232   
1 year warranty CE RoHS
 
Interface Modules for Digital Probes and Linear Encoders
LDN232:Interface Modules for Digital Probes and Linear Encoders
Click for larger image.
   
$ 450.00  LDN232
Connects to Standard RS-232 Port on PC or PLC
Up to 31 Probes on Each Port
Mix and Match Digital Gage Probes and Linear Encoders
Driver Software for DOS Included

View related products - Displacement and Proximity Transducers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

OMEGA's LDN232 adaptor provides easy connection of GP901 digital gage probes to any device with a full duplex RS232 serial port, such as a computer or PLC. Up to 31 sensors, in any combination, can be connected to a single serial port. Connections are simplified by use of the LDN-CON connector. These ingenious devices can be used individually, daisy-chained using standard computer cable, or plugged together to form multi-channel nests. A free software package includes drivers for DOS as well as example programs, with source code, for popular programming languages. A demonstration program is included showing outputs in numerical and column display format.

SPECIFICATIONS
Power: 5 Vdc @ 60 mA (+60 mA per probe)
Interface: RS232C or V24/V28
Baud Rate: Up to 115.2 K baud
Operating Temperature: 0 to 40°C (32 to 104°F)
Connector: 9-pin D type


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the LDN232  LDN232 In Stock   $450.00    RS232 interface module for use with GP901 gaging probes RoHS compliant
Click to expand/minimize a list of what others bought with the LDN-CON  LDN-CON In Stock   $50.00    Probe connector for use with GP901 gaging probes RoHS compliant
    LDN-PS    Consult sales   5 Vdc @ 2 amp power supply (for systems requiring more current than the computer can supply) RoHS compliant
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) LDN232 RS232 interface module for use with GP901 gaging probes, $450.00,  plus (1) LDN-CON probe connector for use with GP901 gaging probes, $50.00, $450.00 + 50.00 = $500.00

 Related Links - Manual, Related Products
 Product Manual
   Download  LDN-PS - 5 VDC 2 Amp Power Supply
   Download  LDN232 - RS232 Interface Module
 Related Products
GP901 GP901:
Digital Gaging Probes for Linear Displacement Measurement
   
Keywords:Interface Modules for Digital Probes and Linear Encoders, capacitive transducers iec cord thermocouple meters thermocouple weld