Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Large Display Meter for Strain Gage Bridge or Process Inputs

LDP63000-S, LDP63000-E   
2 year warranty NEW! CE Made in the USA
 
LDP63000-S, LDP63000-E:Large Display Meter for Strain Gage Bridge or Process Inputs
Click for larger image.
   
Large 38 mm (1.5") LED Display Readable to 21 m (70')
Various Input Types Available
Alarms, Analog Outputs, and Communication Optional
User Scalable Display
5 Digit Display, -19999 to 99999 Counts
Universal AC/DC Powered
PC Software for Meter Configuration
NEMA 4X IP65 Front Face
121 x 254 mm (4.75 x 10")
Field Installable Output Cards (Optional)

View related products - Instrumentation for Pressure and Strain Measurements

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The LDP63000 Series is a versatile display that can increase productivity by offering the plant floor or production area a large visual display of their current status. The LDP63000 display accepts various analog inputs through the use of input modules which allow the unit to adapt to most any application. Process and strain inputs can be field scaled over a range of -19999 to 99999 counts with floating decimal point. Additional plug-in option cards can add alarms, analog output, and communication/bus capabilities, making the LDP63000 a truly intelligent panel meter.

SPECIFICATIONS
Display: 38 mm (1.5") Red LED, 5-Digit: (-19999 to 99999)
Power Requirements: 85 to 250 Vac, 50/60 Hz, 18 VA ("-LV" low voltage option: 11 to 36 Vdc or 24 Vac ±10%, 50/60 Hz, 14 W)
Excitation:
    Process: 24 Vdc @ 50 mA, ± 5% regulated
    Strain: Selectable 5 Vdc @65 mA or 10 Vdc @125 mA (± 2%)
Keypad: Five tactile membrane switches integrated into the front panel
Operating Temperature Range: 0 to 50°C (32 to 122°F)
Storage Temperature Range: -40 to 60°C (-40 to 140°F)
Operating and Storage Humidity: 0 to 85% max. RH (non-condensing)
Altitude: Up to 2000 meters
Enclosure Rating: IP65 Face only
Connections: High compression cage-clamp terminal blocks
Construction: Steel with textured black polyurethane paint
Dimensions: 254 x 120.7 x 121.2 mm (10.0 x 4.75 x 4.77")
Panel Cutout: 236 x 92.2 mm (9.29 x 3.63")
Depth Behind Panel: 118.1 mm (4.65")
Panel Thickness: 1.57 to 9.5 mm (0.060 to 0.375")
Weight: 1.2 kg (2.7 lbs)

PROCESS INPUTS
INPUT RANGE ACCURACY (18 TO 28°C) ACCURACY (0 TO 50°C) IMPEDANCE/ COMPLIANCE MAX CONTINUOUS OVERLOAD DISPLAY RESOLUTION
20 Ma
(-2 to 26 mA)
0.03% of rdg
+2 µA
0.12% of rdg
+3 µA
20 Ω 150 mA 1 µA
10 Vdc
(-1 to 13 Vdc)
0.03% of rdg
+2 mV
0.12% of rdg
+3 mV
500 KΩ 300V 1 mV


STRAIN GAGE BRIDGE INPUTS
INPUT RANGE ACCURACY (18 TO 28°C) ACCURACY (0 TO 50°C) IMPEDANCE/ COMPLIANCE MAX CONTINUOUS OVERLOAD DISPLAY RESOLUTION
± 24 mVdc 0.02% of rdg
+3 µV
0.07% of rdg
+4 µV
100 MΩ 30V 1 µV
0.02% of rdg
±240 mVdc
0.07% of rdg
+30 µV
+40 µV 100 MΩ 30V 10 µV


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    LDP63000-S In Stock   $610.00    Large display meter, strain gauge bridge inputs, 85 to 250 Vac power  
    LDP63000-S-LV In Stock   $640.00    Large display meter, strain gauge bridge inputs, 11 to 36 Vdc/24 Vac  
    LDP63000-E 1 Week   $475.00    Large display meter, process inputs, 85 to 250 Vac power  
    LDP63000-E-LV In Stock   $500.00    Large display meter, process inputs, 11 to 36 Vdc/24 Vac  
 ANALOG OUTPUT
Click to expand/minimize a list of what others bought with the LDP6-CDS10  LDP6-CDS10 In Stock   $37.00    Dual setpoint relay output card  
Click to expand/minimize a list of what others bought with the LDP6-CDS20  LDP6-CDS20 In Stock   $48.00    Quad setpoint relay output card  
    LDP6-CDS30 In Stock   $37.00    Quad setpoint sinking open collector output card  
Click to expand/minimize a list of what others bought with the LDP6-CDS40  LDP6-CDS40 In Stock   $37.00    Quad setpoint sourcing open collector output card  
 ANALOG OUTPUT
    LDP6-CDL10 In Stock   $74.00    Analog output card  
 COMMUNICATIONS (ONLY 1 COMMUNICATIONS CARD CAN BE INSTALLED INTO BASE METER)*
    LDP6-CDC10 In Stock   $48.00    RS485 Serial communications output card with terminal block  
    LDP6-CDC1C In Stock   $48.00    Extended RS485 Serial communications output card with dual RJ11 connector  
Click to expand/minimize a list of what others bought with the LDP6-CDC20  LDP6-CDC20 In Stock   $48.00    RS232 Serial communications output card with terminal block  
    LDP6-CDC2C In Stock   $48.00    Extended RS232 Serial communications output card with 9-Pin D connector  
    LDP6-CDC40 In Stock   $58.00    Modbus communications card  
    LDP6-CDC4C In Stock   $58.00    Extended modbus communications card with dual RJ11 connector  
 ACCESSORIES (FIELD INSTALLABLE)
    LDP6-ENC9 4 Weeks   $148.00    NEMA 4 (IP65) enclosure  
    LDP6-SHR In Stock   $43.00    Shroud  
    LDP6-MB In Stock   $46.00    Mounting bracket  
    GE-2515 3 Weeks   $59.00    Reference Book: Process Control  
All dollar amounts on this site are shown in US currency.

 Note: Comes with mounting bracket and complete operators manual.
 Ordering Example: (1) LDP63000-S Large display meter for strain gage bridge inputs, 85 to 250 Vac, $610.00,  plus (1) LDP6-CDL10 Analog output card, $74.00, $610.00 + 74.00 = $684.00

   
Keywords:Large Display Meter for Strain Gage Bridge or Process Inputs, electric tubular heater thermocouple sheath