Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Extra Large Display Meter

LDP63100   
2 year warranty NEW! CE Made in the USA
 
Extra Large Temperature Display Meter
LDP63100:Extra Large Display Meter
Click for larger image.
   
Large 101 mm (4") LED Display Readable to 180'
Various Input Types Available
Alarms, Analog Outputs, and Communication
Custom Units Label with Backlight
Programmable User Inputs
Universal AC Powered
NEMA 4 (IP65)
Field Installable Output Cards (Optional)

View related products - Temperature & Process Meters, Timers and Counters

Click to scroll below to order See Specs PDF Manuals Software View a printer friendly page

The LDP63100 Series is a versatile display that can increase productivity by offering the plant floor or production area a large visual display of their current status. Whether your measurement needs are for temperature, voltage, current or process information, the LDP63100 can satisfy your requirements. The LDP63100 accepts various analog inputs which allow the unit to adapt to most any application. Additional plug-in option cards add alarms, analog outputs, and communication/ bus capabilities, making the LDP63100 an “intelligent” panel meter. The unit has a large display, designed to be remotely mounted, therefore the unit does not have a programming keypad. Unit programming can be accomplished through the use of external switches that can be wired via the terminal block; a minimum of 3 switches is required. An optional programming remote option provides a 10' interconnecting cable and programming box. The remote buttons make programming the display easy.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
 Display Meter Only, No Outputs
    LDP63100-T In Stock   $695.00    Large display meter, temperature inputs, 85 to 250 Vac power  
    LDP63100-E In Stock   $700.00    Large display meter, process Inputs, 85 to 250 Vac power  
    LDP63100-DC In Stock   $705.00    Large display meter, universal DC inputs, 85 to 250 Vac power  
    LDP63100-AC In Stock   $770.00    Large display meter, true RMS AC voltage/current inputs, 85 to 250 Vac power  
 Optional Plug-in Output Cards (Field Installable)
 Setpoint Alarms (Only 1 Alarm Card Can Be Installed Into Base Meter)
Click to expand/minimize a list of what others bought with the LDP6-CDS10  LDP6-CDS10 In Stock   $37.00    Dual setpoint relay output card  
Click to expand/minimize a list of what others bought with the LDP6-CDS20  LDP6-CDS20 In Stock   $48.00    Quad setpoint relay output card  
    LDP6-CDS30 In Stock   $37.00    Quad setpoint sinking open collector output card  
Click to expand/minimize a list of what others bought with the LDP6-CDS40  LDP6-CDS40 In Stock   $37.00    Quad setpoint sourcing open collector output card  
 Analog Output
    LDP6-CDL10 In Stock   $74.00    Analog output card  
 Communications (Only 1 Communications Card Can Be Installed Into Base Meter)*
    LDP6-CDC10 In Stock   $48.00    RS485 serial communications output card with terminal block  
    LDP6-CDC1C In Stock   $48.00    Extended RS485 serial communications output card with dual RJ11 connector  
Click to expand/minimize a list of what others bought with the LDP6-CDC20  LDP6-CDC20 In Stock   $48.00    RS232 serial communications output card with terminal block  
    LDP6-CDC2C In Stock   $48.00    Extended RS232 serial communications output card with 9-pin D connector  
    LDP6-CDC40 In Stock   $58.00    MODBUS communications card  
    LDP6-CDC4C In Stock   $58.00    Extended MODBUS communications card with dual RJ11 connector  
 Accessories (Field Installable)
    LDP6-PGM In Stock   $61.00    Programming remote for LDP63100 with 10' cable  
    LDP6-ENC12 In Stock   $168.00    NEMA 4 (IP65) enclosure  
    LDP631-SHR In Stock   $52.00    Shroud  
    LDP6-EN/SH 4 Weeks   $209.00    NEMA 4 (IP65) enclosure and shroud  
All dollar amounts on this site are shown in US currency.

 Note: Sofware is free. Download from omega.com
Comes with complete operator’s manual.
Note: Adding option cards—meters can be fitted with up to 3 optional plug-in cards, however, only 1 card from each function type can be installed at a time. The function types include setpoint alarms, analog output and communications. The cards can be installed initially or at a later date. Each optional plug-in card is shipped with installation and programming instructions.
 Ordering Example: (1) LDP63100-E large display meter, process inputs, 85 to 250 Vac power, LDP6-CDL10 analog output card, $700.00

 Related Links - Manual
 Product Manual
   Download  DP63500-T,DP63600-DC,DP63700-AC,DP63800-E,DP63900-S - Digital Panel Meters
   Download  LDP63100 - Extra Large Display Meter
   
Keywords:Extra Large Display Meter, mica band heaters