Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Extra Large Display Meter

LDP63100-E   
2 year warranty NEW! CE Made in the USA
 
Extra Large Display Meter
LDP63100-E:Extra Large Display Meter
Click for larger image.
   
Large 101 mm (4") LED Display Readable to 54 m (180')
Various Input Types Available
Field Installable Alarms, Analog Outputs, and Communication
Programmable User Inputs
Universal 85 to 250 Vac Powered
NEMA 4X (IP65) Face

View related products - Strain Gages, Accessories and Instrumentation

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The LDP63100 is a versatile display that can increase productivity by offering the plant floor or production area a large visual display of their current status. Whether your measurement is voltage, current, process, or weight the LDP63100 can satisfy your requirement. The LDP63100 accepts various analog inputs which allow the unit to adapt to most any application. Additional plug-in option cards can add alarms, analog output, and communication/bus capabilities, making the LDP63100 a truly intelligent panel meter.

The unit is a large display, designed to be remotely mounted and therefore does not have a programming keypad. Unit programming can be accomplished by the use of external switches that can be wired via the terminal block to allow unit programming. A minimum of 3 switches would be required. A remote programming option provides a 3 m (10') interconnecting cable and programming box allowing easy programming of the display


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    LDP63100-S In Stock   $835.00    4" digit large display meter, strain gauge bridge inputs, 85 to 250 Vac power  
    LDP63100-E In Stock   $700.00    4" digit large display meter, process inputs, 85 to 250 Vac power  
 OPTIONAL PLUG-IN OUTPUT CARDS (FIELD INSTALLABLE)
 Setpoint alarms (only 1 alarm card can be installed into base meter)
Click to expand/minimize a list of what others bought with the LDP6-CDS10  LDP6-CDS10 In Stock   $37.00    Dual setpoint relay output card  
Click to expand/minimize a list of what others bought with the LDP6-CDS20  LDP6-CDS20 In Stock   $48.00    Quad setpoint relay output card  
    LDP6-CDS30 In Stock   $37.00    Quad setpoint sinking open collector output card  
Click to expand/minimize a list of what others bought with the LDP6-CDS40  LDP6-CDS40 In Stock   $37.00    Quad setpoint sourcing open collector output card  
 Analog Output
    LDP6-CDL10 In Stock   $74.00    Analog output card  
 Communications (only 1 communications card can be installed into base meter)
    LDP6-CDC10 In Stock   $48.00    RS485 Serial communications output card with terminal block  
    LDP6-CDC1C In Stock   $48.00    Extended RS485 Serial communications output card with dual RJ11 connector  
Click to expand/minimize a list of what others bought with the LDP6-CDC20  LDP6-CDC20 In Stock   $48.00    RS232 Serial communications output card with terminal block  
    LDP6-CDC2C In Stock   $48.00    Extended RS232 Serial communications output card with 9-Pin D connector  
    LDP6-CDC40 In Stock   $58.00    MODBUS communications card  
    LDP6-CDC4C In Stock   $58.00    Extended MODBUS communications card with dual RJ11 connector  
 Accessories
    LDP6-PGM In Stock   $61.00    Remote programming module with 3 m (10') cable  
    LDP6-ENC12 In Stock   $168.00    NEMA 4 (IP65) enclosure  
    LDP631-SHR In Stock   $52.00    Shroud  
    LDP6-EN/SH 4 Weeks   $209.00    NEMA 4 (IP65) enclosure with shroud  
    EE-2401 4 Weeks   $30.00    Reference Book: Electricians Testing and Troubleshoooting Pocket Guide  
All dollar amounts on this site are shown in US currency.

 Note: Comes with mounting hardware and complete operator's manual.
Adding Option Cards: Meters can be fitted with up to 3 optional plug-in cards. However, only 1 card from each function type can be installed at a time. The function types include Setpoint Alarms, Communications, and Analog Output. The cards can be installed initially or at a later date. Each optional plug-in card is shipped with installation and programming instructions.
 Ordering Example: (1) LDP63100-S Large display meter for strain gage bridge inputs, 85 to 250 Vac, $835.00,  plus (1) LDP6-CDL10 Analog output card, $74.00, $835.00 + 74.00 = $909.00

 Related Links - Manual
 Product Manual
   Download  LDP63100 - Extra Large Display Meter
   Download  DP63500-T,DP63600-DC,DP63700-AC,DP63800-E,DP63900-S - Digital Panel Meters
   
Keywords:Extra Large Display Meter, 3 port solenoid valve automated telephone dialer mica band heaters