1-888-TC-OMEGA (1-888-826-6342) US and Canada
1-203-359-1660 INTERNATIONAL
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Extra Large Display Meter for Digital Input

LDPF63100   
 
Extra Large Display Meterfor Digital Input
LDPF63100:Extra Large Display Meter for Digital Input
   
$738.00  LDPF63100
PLACE ORDER
2 year warranty NEW! CE
Large LED Display Readable to 54 m (180')
Digital Input; Count and Rate Input Serial Slave
Alarms, Analog Output, and Communication
Programmable User Inputs
Universal AC Powered (85 to 250 Vac)
PC Software for Meter Configuration
NEMA 4X (IP65)

View related products - Instrumentation and Accessories

Click to scroll below to order See Specs PDF View a printer friendly page

The LDPF63100 display is a versatile display that can increase productivity by offering the plant floor or production area a large visual display of their current status. Whether your measurement is rate, count, or time. The LDPF63100 can satisfy your requirement. The displays accept various digital inputs through the use of input modules that allow the unit to adapt to most any application. Additional plug-in option cards can add alarms, analog output, and communication/ bus capabilities, making the it a truly intelligent panel meter.

SPECIFICATIONS
Display: 101 mm (4") red LED 6-Digit (-99999 to 999999)
Power Requirements: 85 to 250 Vac, 50/60 hz, 10 VA Inputs A and B DIP switch selectable to accept pulses from a variety of sources including switch contacts, TTL outputs, magnetic pickups and all standard sensors.
Logic: Input trigger levels VIL = 1.5V max; VIH = 3.75V min
Current Sinking: Internal 7.8 KΩ: pull-up to +12 Vdc, IMAX = 1.9 mA
Current Sourcing: Internal 3.9 KΩ: pull-down, 7.3 mA max @ 28 Vdc, VMAX = 30 Vdc
Filter: Damping capacitor provided for switch contact bounce. Limits input frequency to 50 hz and input pulse widths to 10 msec minimum Magnetic Pickup
Sensitivity: 200 mV peak
Hysteresis: 100 mV
Input Impedance: 3.9 KΩ: @ 60 hz
Max Input Voltage: ±40V peak, 30 Vrms
Dual Count Modes: When any dual count mode is used, then user inputs 1 and/or 2 will accept the second signal of each signal pair. The user inputs do not have the Logic/Mag, High/Low Freq, and Sink/Source input setup switches. The user inputs are inherently a logic input with no low frequency filtering. Any mechanical contacts used for these inputs in a dual count mode must be debounced externally. The user input may only be selected for sink/source by the user jumper placement. Prescaler Output
NPN Open Collector: ISNK = 100 mA max @ VOL = 1 Vdc max, VOH = 30 Vdc max with duty cycle of 25% min and 50% max
Display Indication: Three vertical dots on the left side of the unit identify the displays for the following modules
Setpoint Indication: Four vertical dots on the right side of the unit identify the setpoint "ON" condition, with SP 1 being the top position through SP 4 at the bottom
Programming: The unit is a large display, designed to be remotely mounted. Therefore, the unit does not have a programming keypad. Unit programming should be accomplished by one of the
following methods:
Rear Terminal Block: External switches can be wired via the terminal block to allow unit programming. A minimum of 3 switches would be required. Optional Programming Remote
(LD6-PGM): This option provides a 10' interconnecting cable and programming box. The programming remote contains buttons allowing easy programming of the display.
Optional Serial Programming: You can purchase an RS232 or RS485 Comms card and program the unit via Windows® based software programs. See available Comm cards shown on ordering page Environmental Conditions
Operating Temperature Range: Determined by the input module
Storage Temperature Range: -40 to 60°C (-40 to 15°F) Operating and Storage Humidity: 0 to 85% max RH (non-condensing)
Altitude: Up to 2000 m (6562')
Mounting Requirements: Max panel thickness is 9.5 mm (0.375") Min panel thickness for NEMA 4 (IP65) sealing is 1.52 mm (0.060")
Connections: Wiring connections are made to the terminal block and input module via high compression cage-clamp terminal blocks Terminal Block Wiring
Wire Strip Length: 7.5 mm (0.3")
Wire Gage: 30-12 AWG copper wire
Maximum Torque: 5-7 inch-lbs (0.58-0.81 N-m)
Construction: Aluminum front panel, enclosure, and rear cover with textured black polyurethane paint for scratch and corrosion resistance protection. Sealed front panel meets NEMA 4X (IP65) specifications for indoor use when properly installed. Installation Category II, Pollution Degree 2. Panel gasket and keps nuts included.
Weight: 2.25 kg (5 lbs) (less module)

OPTION BOARDS SPECIFICATIONS

RS485 Communication Card (LDP6-CDC10 or LDP6-CDC1C)
Type: RS485 multi-point balanced interface Isolation to Sensor and User Input
Commons: 500 Vrms for 1 min
Working Voltage: 50V not isolated from all other commons
Baud Rate: 300 to 19.2k
Data Format: 7/8 bits; odd, even, or no parity
Bus Address: 0 to 99, max 32 meters per line
Transmit Delay: Selectable; 2 to 50 msec or 50 to 100 msec RS232 Communication Card (LDP6-CDC20 or LDP6-CDC2C)
Type: RS232 half duplex Isolation to Sensor and User Input
Commons: 500 Vrms for 1 min
Working Voltage: 50V not isolated from all other commons
Baud Rate: 300 to 19.2k
Data Format: 7/8 bits; odd, even or no parity

Modbus Communications Card (LDP6-CDC40 or LDP6-CDC4C)
Type: RS485; RTU and ASCII MODBUS modes Isolation to Sensor and User Input
Commons: 500 Vrms for 1 minute
Working Voltage: 50V not isolated from all other commons
Baud Rates: 300 to 38400
Data: 7/8 bits
Parity: No, Odd, or Even
Addresses: 1 to 247
Transmit Delay: Programmable; See Transmit Delay explanation. Analog Output Card (LDP6-CDL)
Types: 0 to 20 mA, 4 to 20 mA and 0 to 10 Vdc Isolation to Sensor and User Input
Commons: 500 Vrms for 1 min
Working Voltage: 50V not isolated from all other commons
Accuracy: 0.17% of FS (18 to 28‹C); 0.4% of FS (0 to 50‹C)
Resolution: 1/3500
Compliance:
10 Vdc: 10 KΩ:¶ load min
20 mA: 500 Ω: load max
Update Time: 200 msec max to within 99% of final readout value (digital filter and internal zero correction disabled) 700 msec max (digital filter disabled, internal zero correction enabled)
LDP63000-AC: 1 sec max to within 99% of final readout value (digital filter disabled)

Setpoint Output Cards (Four Types of Field Installable Cards)
Response Time: 200 msec max to within 99% of final readout value (digital filter and internal zero correction disabled) 700 msec max (digital filter disabled, internal zero correction enabled)
LDP63000-AC Only: 1 sec max to within 99% of final readout value (digital filter disabled)
LDP63000-T Only: 200 msec typ; 700 msec max (digital filter disabled)

Dual Relay Card (LDP6-CDS10)
Type: Two FORM-C relays Isolation to Sensor and User Input
Commons: 2000 Vrms for 1 min
Working Voltage: 250V
Contact Rating:
One Relay Energized: 5 Amps @ 120/240 Vac or 28 Vdc (resistive load), 1/8 HP @120 Vac, inductive load (total current with both relays energized not to exceed 5 Amps)
Life Expectancy: 100 K cycles min at full load rating. External RC snubber extends relay life for operation with inductive loads

Quad Relay Card (LDP6-CDS20)
Type: Four FORM-A relays Isolation to Sensor and User Input
Commons: 2300 Vrms for 1 min
Working Voltage: 250 Vrms
Contact Rating:
One Relay Energized: 3 amps @ 250 Vac or 30 Vdc (resistive load), 1/10 HP @120 Vac, inductive load (total current with all four relays energized not to exceed 4 Amps)
Life Expectancy: 100 K cycles min at full load rating. External RC snubber extends relay life for operation with inductive loads

Quad Sinking Open Collector (LDP6-CDS30)
Type: Four isolated sinking NPN transistors Isolation to Sensor and User Input
Commons: 500 Vrms for 1 min
Working Voltage: 50V not isolated from all other commons
Rating: 100 mA max @ VSAT = 0.7V max VMAX = 30V

Quad Sourcing Open Collector (LDP6-CDS40)
Type: Four isolated sourcing PNP transistors Isolation to Sensor and User Input
Commons: 500 Vrms for 1 min
Working Voltage: 50V not isolated from all other commons
Rating:
Internal Supply: 24 Vdc ±} 10%, 30 mA max total all four
External Supply: 30 Vdc max, 100 mA max each output

Programming Software (Free download)
Allows configuration of the LDPF63100 meter from a PC. This software offers standard drop-down menu commands, that make it easy to program the meter. The unit program can then be saved in a PC file for future use. A serial plug-in card is required to program the meter using the software.


To Order (Specify Model Number)
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    LDPF63100 In Stock   $738.00    Large display meter, digital inputs, 85 to 250 Vac power  
 Setpoint Alarms (Only 1 Alarm Card Can Be Installed Into Base Meter)
Click to expand/minimize a list of what others bought with the LDP6-CDS10  LDP6-CDS10 In Stock   $37.00    Dual setpoint relay output card  
Click to expand/minimize a list of what others bought with the LDP6-CDS20  LDP6-CDS20 In Stock   $48.00    Quad setpoint relay output card  
    LDP6-CDS30 In Stock   $37.00    Quad setpoint sinking open collector output card  
Click to expand/minimize a list of what others bought with the LDP6-CDS40  LDP6-CDS40 5 Weeks   $37.00    Quad setpoint sourcing open collector output card  
 Analog Output
Click to expand/minimize a list of what others bought with the LDP6-CDL10  LDP6-CDL10 In Stock   $74.00    Analog output card  
 Communications (Only 1 Communications Card Can Be Installed Into Base Meter)
    LDP6-CDC10 5 Weeks   $48.00    RS485 Serial communications output card with terminal block  
    LDP6-CDC1C In Stock   $48.00    Extended RS485 Serial communications output card with dual RJ11 connector  
Click to expand/minimize a list of what others bought with the LDP6-CDC20  LDP6-CDC20 5 Weeks   $48.00    RS232 Serial communications output card with terminal block  
    LDP6-CDC2C 5 Weeks   $48.00    Extended RS232 Serial communications output card with 9-Pin D connector  
    LDP6-CDC40 In Stock   $58.00    MODBUS communications card  
    LDP6-CDC4C In Stock   $58.00    Extended MODBUS communications card with dual RJ11 connector  
All dollar amounts on this site are shown in US currency.

 Note: Comes with complete operator's manual.
Adding option cards-meters can be fitted with up to 3 optional plug-in cards, however, only 1 card from each function type can be installed at a time. The function types include setpoint alarms, analog output and communications. The cards can be installed initially or at a later date. Each optional plug-in card is shipped with installation and programming instructions.
Software is free from our download page
 Ordering Example: (1) LDPF63100 Large display meter for digital input, 85 to 250 Vac power, $738.00,  plus (1) LDP6-CDL10 Analog output card, $74.00, $738.00 + 74.00 = $812.00

   
Keywords:Extra Large Dislay Meterfor Digital Input, dmm calibration electronic actuators fuel pressure transducer plastic enclosures electronics

   Back to topBack to top




MMV | 78 | 024