1-888-TC-OMEGA (1-888-826-6342) US and Canada
1-203-359-1660 INTERNATIONAL
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

LVDT Signal Conditioner, Loop Powered for AC LVDT's

LDX-2   
 
LDX-2:LVDT Signal Conditioner, Loop Powered for AC LVDT's
   
$445.00  LDX-2
PLACE ORDER
1 year warranty CE OmegaCare RoHS
Wide Input Range of 30 to 530 mV/V
Rugged Sealed Housing
2-Wire 4 to 20 mA Signal for Remote Locations
0.02% of Reading Accuracy
Powers AC LVDT and Converts Signal to Standard 4 to 20 mA Signal

View related products - Displacement and Proximity Transducers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The LDX-2 linear displacement transmitter is a two-wire, 4 to 20 mA conditioner for ac LVDT transducers. It is designed for use where long transmission distances are required before the signal can interface with a controller or meter. A feature of two-wire operation is its low susceptibility to noise and cable resistance, making it ideal for industrial environments. Two-wire operation enables both power and signal to use the same pair of wires.

SPECIFICATIONS

ELECTRICAL
Power Supply: 13 to 48 Vdc, up to 30 mA
Supply Protection: Reverse polarity protected
Transducer Drive: 0.9 V rms @ 5 kHz nominal, 13 kHz switchable
Oscillator Protection: Open and short circuit protected
Transducer Sensitivity Range: 30 to 530 mV/V in 2 coarse gain positions
Range of Gain Control: 3.5 to 1 switched, 5 to 1 adjustable
Range of Zero Control: Up to 100% on max gain
Output Current: 4 to 20 mA 2-wire or 0 to 20 mA 3-wire
Output Impedance: Effectively infinite
Output Protection: Open and short circuit protected
Output Ripple: <50 µA pk to pk @ 10 kHz
Output Filter: Cut off frequency -3 dB @ 25 Hz second order linearity: <0.02%
Operating Temp Range: 0 to 70°C (32 to 158°F)
Storage Temp Range: -40 to 80°C (-40 to 176°F)
Temperature Coefficient: Zero, better than 0.01% FS/°C; Gain, better than 0.01% FS/°C
Long Term Stability: Zero, 0.2%/year typical; Gain, 0.3%/year typical
Effect of Supply Change: Negligible
Terminations: Screw terminals. Access through two cable ports for wires 1 to 5 mm (0.04 to 0.2") diameter

MECHANICAL
Weight: 220 g (7.7 oz)
Mounting: Through holes in base by 2 screws and nuts; can be mounted to DIN 46277-1 rail
Accessories Included:2 fixing screws and nuts
Environment: Sealed to NEMA 12 ( IP65)
Dimensions:54.5 H x 80 W x 108 mm L (2.13 x 3.12 x 4.21")


To Order (Specify Model Number)
 Part Number   Availability   Price   Description RoHS   Qty.
 LDX-2 In Stock   $445.00    Loop powered signal conditioner for AC LVDT's RoHS compliant
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) LDX-2 loop powered signal conditioner for AC LVDT's, $445.00

 Related Links - Related Products
 Related Products
LDX-D LDX-D:
DIN Rail Mount Signal Conditioners for AC LVDT Transducers
GP911 Series GP911 Series:
Analog Gaging Probes
LD320 LD320:
High Accuracy AC LVDT Displacement Sensors
   
Keywords:Loop Powered Displacement Transmitters with Excitation for AC LVDT's, Works with LD200 and LD300 Series Transducers, color mark sensor digital volt ohm meter orp controller ph controllers

   Back to topBack to top




MMV | 78 | 010