The LDX-2 linear displacement transmitter is a two-wire, 4 to 20 mA conditioner for ac LVDT transducers. It is designed for use where long transmission distances are required before the signal can interface with a controller or meter. A feature of two-wire operation is its low susceptibility to noise and cable resistance, making it ideal for industrial environments. Two-wire operation enables both power and signal to use the same pair of wires.
SPECIFICATIONS
ELECTRICAL Power Supply: 13 to 48 Vdc, up to 30 mA Supply Protection: Reverse polarity protected Transducer Drive: 0.9 V rms @ 5 kHz nominal, 13 kHz switchable Oscillator Protection: Open and short circuit protected TransducerSensitivity Range: 30 to 530 mV/V in 2 coarse gain positions Range of Gain Control: 3.5 to 1 switched, 5 to 1 adjustable Range of Zero Control: Up to 100% on max gain Output Current: 4 to 20 mA 2-wire or 0 to 20 mA 3-wire Output Impedance: Effectively infinite Output Protection: Open and short circuit protected Output Ripple: <50 µA pk to pk @ 10 kHz Output Filter: Cut off frequency -3 dB @ 25 Hz second order linearity: <0.02% Operating Temp Range: 0 to 70°C (32 to 158°F) Storage Temp Range: -40 to 80°C (-40 to 176°F) Temperature Coefficient: Zero, better than 0.01% FS/°C; Gain, better than 0.01% FS/°C Long Term Stability: Zero, 0.2%/year typical; Gain, 0.3%/year typical Effect of Supply Change: Negligible Terminations: Screw terminals. Access through two cable ports for wires 1 to 5 mm (0.04 to 0.2") diameter
MECHANICAL Weight: 220 g (7.7 oz) Mounting: Through holes in base by 2 screws and nuts; can be mounted to DIN 46277-1 rail Accessories Included:2 fixing screws and nuts Environment: Sealed to NEMA 12 ( IP65) Dimensions:54.5 H x 80 W x 108 mm L (2.13 x 3.12 x 4.21")
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) LDX-2 loop powered signal conditioner for AC LVDT's, $405.00