Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

DIN Rail Mount Signal Conditioners for AC LVDT Transducers

LDX-D   
1 year warranty CE
 
Din Rail Mount Signal Conditioner for AC LVDTs
LDX-D:DIN Rail Mount Signal Conditioners for AC LVDT Transducers
Click for larger image.
   
$ 500.00  LDX-D
Operates on 10 to 30 Vdc
±10 Vdc or 20 mA Selectable Output
Compatible with AC LVDTs

View related products - Displacement and Proximity Transducers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The LDX-D is a DC-powered conditioning module that can accept a wide range of analog inductive transducer types owing to its wide input gain. The signal polarity, span, and offset are adjustable. Output is selectable: ±10 Vdc voltage or ±20 mA current. The housing is a standard DIN rail enclosure that can clip directly to a 35 mm top-hat rail (TS35 EN50022). Transducers are connected via the screw terminals on the front of the LDX-D. Internal links and front-panel fine-adjustment potentiometers facilitate setup. By linking 2 LDX-D modules, users can perform some analog arithmetic functions, such as A + B, A– B, (A + B)/2 and (A – B)/2.

SPECIFICATIONS
Power Requirement: 10 to 30 Vdc
Supply Current:
    Voltage Range: 140 mA @ 10 Vdc, 60 mA @ 30 Vdc
    Current Range: 160 mA @ 10 Vdc, 70 mA @ 30 Vdc
Transducer Excitation:
    Primary Voltage: 3 Vrms nominal
    Primary Frequency (kHz): 5-, 10- or 13-link selectable
Signal Input:
    Input Range: 55 to 5000 mV
    Input Load Resistance: 100 kΩ
Signal Output:
    Voltage Output: Up to ±10 Vdc
    Current Output: Up to 20 mA into 150 Ω load
Output Ripple: <1 mVrms
Output Offset: Up to 100%
Temp Coefficient Gain: <0.01% FSO/°C
Temp Coefficient Offset: <0.01% FSO/°C
Warm-Up: 15 minutes recommended
Linearity: <0.1% FSO
Bandwidth (-3 dB): 500 Hz or 1 kHz, link selectable

ENVIRONMENTAL
Operating Temp: 0 to 60°C (32 to 140°F)
Storage Temp: -20 to 85°C (-4 to 185°F)

MECHANICAL
Transducer: Screw terminals
Power Supply: Screw terminals
Output Signal: Screw terminals
Weight: 120 g (4.2 oz)
Case Material: Green polyamide


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 LDX-D In Stock   $500.00    DC-powered signal conditioner for AC LVDT (DIN rail)  
All dollar amounts on this site are shown in US currency.

 Note: Comes with complete operator’s manual.
 Ordering Example: (1) LDX-D DC-powered signal conditioner for AC LVDTs (DIN rail), $500.00

 Related Links - Related Products
 Related Products
LD320 LD320:
High Accuracy AC LVDT Displacement Sensors
LD310 LD310:
AC Long Stroke Displacement Transducers
Discontinued Product!
LD300 LD300:
High Accuracy AC Long Stroke Displacement Transducers
LD200 LD200:
LVDT
Economical AC Displacement Transducers
   
Keywords:Din Rail Mount Signal Conditioner for AC LVDTs, cable controller solenoids valve solenoids valves strain gauge testing