Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Linear Encoders for Displacement Measurement

LE902   
1 year warranty NEW! CE RoHS
 
Linear Encoders for Displacement Measurement
LE902:Linear Encoders for Displacement Measurement
Click for larger image.
   
Accuracy to 0.5 Microns (1.3 µin)
0.05 Micron (0.13 µin) Resolution
12, 25, 50, and 100 mm Stroke Lengths (1, 2 and 4")
Spring Loaded or Pneumatic Actuation
-20 to 80°C (-5 to 175°F) Probe Operating Temperature

View related products - Displacement and Proximity Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA’s LE902 series linear encoders work on the principle of counting pulses as a series of graduations move past a detector. These graduations are deposited on a low-temperature- coefficient glass (quartz glass) and counted using photodetectors. Because the glass is exceptionally stable, the pitch of the graduations does not change, resulting in inherently good long term stability. Signal conditioning is performed in an in-line electronics assembly which converts signals from the probe head to a digital format which can be plugged directly into a digital readout, computer or PLC via an RS-232 adaptor or the LDN101 network card.

SPECIFICATIONS
Reading Rate/Sec: 1000
Accuracy: ±0.5 µm (20 µin)
Resolution: ±0.5 µm (2 µin)
Gauging Speed: 0.5 mm/sec (0.020 in/sec)
Operating Temp, Probe: 0 to 80°C (32 to 175°F)
Electronics Assembly: 0 to 60°C (32 to 140°F)
Storage Temp, Probe: -20 to 80°C (-4 to 176°F) Electronics Assembly: -20 to 60°C (-4 to 140°F)
Calibration Temperature: 20°C (68°F)
Environmental Rating: IP65

For full product specifications view pdf file in "Related Links" below


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 LE902-12-S    Consult sales   Spring loaded linear encoder with 12 mm range RoHS compliant
 LE902-25-S    Consult sales   Spring loaded linear encoder with 25 mm range RoHS compliant
 LE902-12-P    Consult sales   Pneumatically actuated linear encoder with 12 mm range RoHS compliant
 LE902-25-P    Consult sales   Pneumatically actuated linear encoder with 25 mm range RoHS compliant
 LE902-50-F    Consult sales   Free extension linear encoder with 50 mm range RoHS compliant
 LE902-100-F    Consult sales   Free extension linear encoder with 100 mm range RoHS compliant
 PTS-1    Consult sales   Precision test stand RoHS compliancy undetermined
All dollar amounts on this site are shown in US currency.


 Related Links - Related Products
 Related Products
DR601 DR601:
High Performance Digital Readouts for Linear Encoders and Digital Gage Probes
LDN101 LDN101:
PC Network Card for Digital Gage Probes or Linear Encoders
Discontinued Product
LDN232 LDN232:
Interface Modules for Digital Probes and Linear Encoders
   
Keywords:Linear Encoders for Displacement Measurement, cord connector electric control valve electric cords hmi software