Low Profile DIN Rail Power Supplies, 15 to 100 Watts for 5, 12, & 24 VDC |
| LP-PS Series Power Supplies |
|
 |
|
|
|
|
|
$
52.00
LP-PS-1524
|
| |
15 to 100 Watts for 5, 12 & 24 VDC
|
| |
Universal AC Inputs/Full Range
|
| |
Fits in 4" Deep Enclosures
|
| |
Isolation Class 2
|
| |
Protections: Short Circuit/ Overload/Overvoltage
|
| |
LED Indicator for Power On
|
| |
% Full Load Burn-In Test
|
| |
Install on 35 x 7.5 or 35 x 15 mm DIN Rail
|
View related products - Automation Controllers and HMI
|
| |
|
|
|
 |
The LP-PS Series of power supplies
provides a reliable DC power source for any
industrial control system. These economical
and reliable power supplies for industrial
devices are designed to take minimal depth
in your electrical control cabinet. The LP-PS
Series power supplies offering short-circuit,
over-load and over-voltage protection. These
high quality power supplies have passed a
100% full load burn-in test, and are UL
listed, CE marked and are class 2 compliant.
SPECIFICATIONS
Working Temperature: -20 to 50°C (-4 to 122°F)
Working Humidity: 20 to 90% RH non-condensing
Dimensions: 96 H x 56 mm D (3.66 x 2.22") for width see "To Order" table
Output Voltage: 24 Vdc
Voltage Tolerance: ±1%
Line and Load Regulation: ±1%
Input Voltage: 85 to 264 Vac, 47 to 63 Hz, 120 to 370 Vdc
AC Current:
LP-PS-1524 and LP-PS-3024: 0.88A/115 Vac, 0.48A/230 Vac
LP-PS-4524: 1.5A/115 Vac, 0.75A/230 Vac
LP-PS-6024: 1.2A/115 Vac, 0.80A/230 Vac
LP-PS-10024: 3A/115 Vac, 1.6A/230 Vac
Inrush Current:
LP-PS-1524: Cold start 35A/115 Vac, 65A/230 Vac
LP-PS-3024: Cold start 15A/115 Vac, 30A/230 Vac
LP-PS-4524: Cold start 30A/115 Vac, 60A/230 Vac
LP-PS-6024: Cold start 18A/115 Vac, 36A/230 Vac
LP-PS-10024: Cold start 30A/115 Vac, 45A/230 Vac
OUTPUT
Ripple and Noise: LP-PS-1524, LP-PS-3024,
LP-PS-6024 and LP-PS-10024: 150 mVp-p
LP-PS-4524: 480 mVp-p
Voltage Range: LP-PS-1524, LP-PS-3024,
LP-PS-4524 and LP-PS-6024: 21.6 to 26.4V
LP-PS-100724: 24 to 29V
Protection Overload: LP-PS-1524, LP-PS-3024,
LP-PS-4524 and LP-PS-6024: 105 to 160%, 27.6 to 32.4V
LP-PS-10024: 105 to 135%, 30 to 35V
Efficiency: 80 to 89%
Safety Standards: EN60950-1, LP-PS-4524 UL508
Withstand Voltage (I/P-O/P): 3k Vac
Insulation Resistance: I/P-O/P, 100 m Ω/500 Vdc EMI compliance to EN55011, EN55022 (CISPR22), Class B
Harmonic Current: Compliance to EN61000-3-2,-3
EMS Immunity 10 and 20 W Models: Compliance to EN61000-4-2, 3, 4, 5, 6, 8, 11, EN50204, EN55024, EN61000-6-1, EN61204-3, light industry level, criteria A
EMS Immunity 40, 60 and 100 W Models: Compliance to EN61000-4-2, 3, 4, 5, 6, 8, 11, EN50204, EN55024, EN61000-6-2, EN61204-3, heavy industry level, criteria A
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) LP-PS-1524 Low profile power supply, 15.2watt, 0.63Amp output., $52.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
 |
 |
|
|