Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Long Stroke Linear Potentiometers
For Displacement Measurement

LP801   
RoHS
 
LP801:Long Stroke Linear Potentiometers 
For Displacement Measurement
Click for larger image.
   
$ 540.00  LP801-150
Long Stroke Models up to 1200 mm (48")
Rugged Construction and Shaft Seals for Protection in Factory Environments
High Performance Bearings for Long Life in Extreme Side Load Conditions
Precious Metal Wipers Insure High Performance, and Low Noise
Plastic Film Element Reduces Wear for Extremely Long Life

View related products - Displacement and Proximity Transducers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

OMEGA's LP801 Series linear potentiometers can be used to measure linear position or displacement up to 1.2 m (48") in a wide variety of manufacturing and process equipment. These units feature front and rear bearings, anodized extruded aluminum housings, stainless steel shafts, and precious metal wipers and contacts for long, trouble-free life in harsh factory environments. Based on a conductive plastic film element, the LP801 provides high resolution, absolute position measurement without external signal conditioners.

SPECIFICATIONS
Total Resistance: 5000 Ω ± 20%
Linearity: ±1% FS
Hysteresis: ±0.025 mm (0.001")
Repeatability: ±0.012 mm (0.0005")
Incremental Sensitivity: 0.0013 mm (0.00005")
Power Rating: 0.75 watts/stroke inch
Temp. Range: -65 to 105°C (-85 to 221°F)
Operating Force: 450 g (1 lb) max
Shaft: 6 mm (0.236") diameter with ¼-28 threaded end adapter
Life: 100 million operations up to 300 mm (12") stroke-derated proportionally for longer units (standard rate of travel 50 mm/sec (2"/sec))


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the LP801-150  LP801-150 4 Weeks   $540.00    Linear potentiometer with 150 mm (6") stroke RoHS compliant
    LP801-225    Consult sales   Linear potentiometer with 225 mm (9") stroke RoHS compliant
    LP801-300 1 Week   $540.00    Linear potentiometer with 300 mm (12") stroke RoHS compliant
    LP801-450 In Stock   $600.00    Linear potentiometer with 450 mm (18") stroke RoHS compliant
    LP801-600 16 Weeks   $670.00    Linear potentiometer with 600 mm (24") stroke RoHS compliant
    LP801-750 In Stock   $710.00    Linear potentiometer with 750 mm (30") stroke RoHS compliant
    LP801-900 In Stock   $830.00    Linear potentiometer with 900 mm (36") stroke RoHS compliant
    LP801-1200 In Stock   $1,055.00    Linear potentiometer with 1200 mm (48") stroke RoHS compliant
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) LP801-150 linear potentiometer with 150 mm (6") stroke, $540.00

 Related Links - Related Products
 Related Products
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:Long Stroke Linear Potentiometers For Displacement Measurement, extension cable cord immersion electric heater oil electric heaters oil heaters remote temperature controller