Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Linear Potentiometers
Short-Stroke Displacement Measurement

LP802   
Made in the USA RoHS
 
Linear Potentiometers for Displacement Measurement
LP802:Linear Potentiometers  Short-Stroke Displacement Measurement
Click for larger image.
   
$ 355.00  LP802-25
Short Stroke Models 30 mm (1.2") to 150 mm (6")
Rugged Construction and Shaft Seals for Protection in Factory Environments
High Performance Bearings for Long Life in Extreme Side Load Conditions
Precious Metal Wipers Insure High Performance and Low Noise
Plastic Film Element Reduces Wear for Extremely Long Life

View related products - Displacement and Proximity Transducers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

OMEGA's LP802 Series linear potentiometers are used to measure linear position or displacement up to 150 mm (6") in a wide variety of manufacturing and process equipment. These units feature front and rear bearings, anodized extruded aluminum housings, stainless steel shafts and precious metal wipers and contacts for long, trouble-free life in harsh factory environments. Based on a conductive plastic film element, the LP802 provides high resolution, absolute position measurement without external signal conditioners.

SPECIFICATIONS
Linearity: ±1% FS
Hysteresis: ±0.025 mm (0.001")
Repeatability: ±0.012 mm (0.0005")
Incremental Sensitivity:0.00127 mm (0.00005")
Power Rating: 0.75 watts/stroke inch
Temp. Range: -65 to 105°C (-85 to 221°F)
Operating Force: 450 g (1 lb) maximum
Shaft: 6 mm (0.236") diameter with ¼28 threaded end adaptor
Life: 100 million operations minimum at travel rate of 250 mm (10")/second


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
    LP802-25 10 Weeks   $355.00    Linear potentiometer with 25 mm (1") stroke RoHS compliant
    LP802-50 In Stock   $355.00    Linear potentiometer with 50 mm (2") stroke RoHS compliant
    LP802-75 In Stock   $355.00    Linear potentiometer with 75 mm (3") stroke RoHS compliant
Click to expand/minimize a list of what others bought with the LP802-100  LP802-100 In Stock   $355.00    Linear potentiometer with 100 mm (4") stroke RoHS compliant
    LP802-150 In Stock   $365.00    Linear potentiometer with 150 mm (6") stroke RoHS compliant
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) LP802-25 linear potentiometer with 25 mm (1") stroke, $355.00

 Related Links - Related Products
 Related Products
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
   
Keywords:Short Stroke Linear Potentiometers for Displacement Measurement, cord connector immersion electric heater oil electric heaters oil heaters