Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Linear Potentiometers Compact Design

LP803   
CE RoHS
 
Linear Potentiometers
LP803:Linear Potentiometers Compact Design
Click for larger image.
   
$ 395.00  LP803-01
Compact 12.7 mm (0.5") Diameter
Easy, Accuract Displacement Measurements
Unique Conductive Film Design for Excellent Resolution
Rugged, Vibration Resistant

View related products - Displacement and Proximity Transducers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

SPECIFICATIONS
Resistance: 1000 Ω/in ±20%
Power Rating: 0.25 Watts/in
Linearity: 1% FS
Repeatability: 0.0127 mm (0.0005")
Resolution: 0.00127 mm (0.00005")
Operating Temperature: -40 to 80°C (-40 to 175°F)
Wiper Current: <1 µA
Starting Force: 1 oz max
Mechanical Travel: Range +1.27 mm (+0.05") minimum
Life: 1 billion @ 300 mm (12")/sec 1.8 m (70")/sec max, decreases life
Construction: Anodized cast aluminum (shaft, stainless steel)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
    LP803-01 4 Weeks   $395.00    Compact linear potentiometer with 1" (25 mm) range RoHS compliant
    LP803-02 4 Weeks   $395.00    Compact linear potentiometer with 2" (51 mm) range RoHS compliancy undetermined
    LP803-03 16 Weeks   $395.00    Compact linear potentiometer with 3" (76 mm) range RoHS compliancy undetermined
    LP803-04 In Stock   $395.00    Compact linear potentiometer with 4" (102 mm) range RoHS compliancy undetermined
    LP803-05 In Stock   $395.00    Compact linear potentiometer with 5" (127 mm) range RoHS compliancy undetermined
    LP803-06 16 Weeks   $450.00    Compact linear potentiometer with 6" (152 mm) range RoHS compliancy undetermined
    LP803-07 In Stock   $455.00    Compact linear potentiometer with 7" (178 mm) range RoHS compliancy undetermined
    LP803-08 6 Weeks   $475.00    Compact linear potentiometer with 8" (203 mm) range RoHS compliancy undetermined
    LP803-09    Consult sales   Compact linear potentiometer with 9" (229 mm) range RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the LP803-10  LP803-10 16 Weeks   $500.00    Compact linear potentiometer with 10" (254 mm) range RoHS compliancy undetermined
 Accessories
Click to expand/minimize a list of what others bought with the LP803-AD  LP803-AD In Stock   $65.00    Metric adaptor 4-40 female/M6 male RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the TX4-100  TX4-100 In Stock   $35.00    30 m (100') 4-conductor shielded wire RoHS compliant
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) LP803-01 Compact linear potentiometer with 1" (25 mm) range, $395.00

 Related Links - Related Products
 Related Products
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41-S DP41-S:
High Performance Strain Gage Meter, High Resolution 6-Digit Display
   
Keywords:Compact Linear Displacement Potentiometers