Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Miniature Linear Potentiometer for Displacement Measurement

LP804   
CE
 
Linear Potentiometers
LP804:Miniature Linear Potentiometer for Displacement Measurement
Click for larger image.
   
$ 280.00  LP804-01
Miniature Design, only 9.5 mm (0.38") dia.
Rugged, Vibration Resistant
Unique Conductive Film for Excellent Resolution

View related products - Displacement and Proximity Transducers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

SPECIFICATIONS
Resistance: 1000 Ω/in ±20%
Power Rating: 0.25 Watts/in
Linearity: 1% FS
Repeatability: 0.0127 mm (0.0005")
Resolution: 0.00127 mm (0.00005")
Operating Temperature: -40 to 80°C (-40 to 175°F)
Wiper Current: <1 µA
Starting Force: 1 oz max
Mechanical Travel: Range +1.27 mm (+0.05") minimum
Life: 1 billion @ 300 mm (12")/sec 1.8 m (70")/sec max, decreases life
Construction: Anodized cast aluminum (shaft, stainless steel)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    LP804-1/2 In Stock   $280.00    Miniature linear potentiometer with 1/2" (12 mm) range  
    LP804-01 In Stock   $280.00    Miniature linear potentiometer with 1" (25 mm) range  
    LP804-02 In Stock   $280.00    Miniature linear potentiometer with 2" (51 mm) range  
    LP804-03 3 Weeks   $280.00    Miniature linear potentiometer with 3" (76 mm) range  
    LP804-04 In Stock   $280.00    Miniature linear potentiometer with 4" (102 mm) range  
    LP804-05 In Stock   $290.00    Miniature linear potentiometer with 5" (127 mm) range  
    LP804-06 In Stock   $290.00    Miniature linear potentiometer with 6" (152 mm) range  
 Accessories
Click to expand/minimize a list of what others bought with the LP803-AD  LP803-AD In Stock   $65.00    Metric adaptor 4-40 female/M6 male  
Click to expand/minimize a list of what others bought with the TX4-100  TX4-100 In Stock   $35.00    30 m (100') 4-conductor shielded wire  
All dollar amounts on this site are shown in US currency.


 Related Links - Related Products
 Related Products
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41-S DP41-S:
High Performance Strain Gage Meter, High Resolution 6-Digit Display
   
Keywords:Miniature Linear Displacement Potentiometers, linear potentiometers, displacement transducers, ac actuator ac servo hmi application level detection