Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Waterproof / Submersible Load Cells

LSHD Series   
NEW! Made in the USA
 
Submersible load cell
LSHD Series:Waterproof / Submersible Load Cells
Click for larger image.
   
$ 875.00  LSHD-100
For Wet or Washdown Applications
High Accuracy
5-Point NIST Traceable Calibration Included
Hermetically Sealed for Wet and Submerged Applications
Submersible Load Cell
All Stainless Steel Construction for Harsh Industrial Environments
1% Interchangeability for Scale Applications
High Capability to Resist Side Loads
Low Profile for Easy Installations
3 m (10') Waterproof Cable Standard

View related products - Load Cells, Force Sensors and Torque Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The LSHD submersible load cell series load cells are hermetically sealed and have a high pressure, high temperature molded cable seal to assure long life in wet or submerged applications such as truck or rail scales. They are supplied with a standard length of 3 m (10') of cable, however longer lengths are available. Many standard lengths are stocked plus custom lengths are also available. Typical custom lengths of waterproof cable available for fast delivery are 20 ft, 40 ft, 50 ft, and 100 ft

SPECIFICATIONS
Excitation: 10 Volts, 15 Vdc maximum
Output Ranges ≤25 lb: 2 mV/V ± 1%
Ranges > 25 lb: 3 mV/V ± 1%
Calibration: 5 points in tension 0%, 50%, 100%, 50%, 0% capacity
Linearity ≤25 lb: ± 0.2% FSO
Ranges > 25 lb: ± 0.1% FSO
Hysterisis ≤25 lb: ± 0.1% FSO
Ranges > 25 lb: ± 0.08% FSO
Repeatability ≤25 lb: ± 0.1% FSO
Ranges > 25 lb: ± 0.03% FSO
Zero Balance: ±1% FSO
FS Deflection: 0.025 to 0.075 mm (0.001 to 0.003")
Operating Temperature: -18 to 82°C (0 to 180°F)
Compensated Temperature: 15 to 71°C (60 to 160°F)
Thermal Effects:
    Span: ± 0.0036% rdg/°C
    Zero: ± 0.0036% FSO/°C
Safe Overload: 150% Capacity
Ultimate Overload: 300% Capacity
Bridge Resistance: 350 Ω nominal
Protection Level: IP66
Electrical Connection: 3 m (10') submersible cable
Other lengths available see table
Construction: 17-4 pH stainless steel
Submersible Depth:
    5 to 10K Range: 3 m (10')
    20 to 50K Range: 6 m (20')
    75 to 500K Range: 15 m (50')


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
 Submersible Load Cells
    LSHD-5 12 Weeks   $875.00    5 lb range waterproof load cell  
    LSHD-10 12 Weeks   $875.00    10 lb range waterproof load cell  
    LSHD-25 12 Weeks   $875.00    25 lb range waterproof load cell  
    LSHD-50 12 Weeks   $875.00    50 lb range waterproof load cell  
    LSHD-100 12 Weeks   $875.00    100 lb range waterproof load cell  
    LSHD-250 12 Weeks   $875.00    250 lb range waterproof load cell  
    LSHD-500 12 Weeks   $875.00    500 lb range waterproof load cell  
    LSHD-1K In Stock   $875.00    1000 lb range waterproof load cell  
    LSHD-2K 12 Weeks   $875.00    2000 lb range waterproof load cell  
    LSHD-3K 12 Weeks   $875.00    3000 lb range waterproof load cell  
    LSHD-4K 12 Weeks   $875.00    4000 lb range waterproof load cell  
    LSHD-5K In Stock   $875.00    5000 lb range waterproof load cell  
    LSHD-10K In Stock   $1,045.00    10k lb range waterproof load cell  
    LSHD-20K In Stock   $1,185.00    20k lb range waterproof load cell  
 ACCESSORIES
    PX709-BOX1 In Stock   $250.00    Waterproof Junction box  
Click to expand/minimize a list of what others bought with the DP41-S  DP41-S In Stock   $570.00    6-Digit High accuracy panel meter  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with 5-point NIST traceable calibration certificate, 59K shunt data, and 3 m (10') waterproof cable with high pressure molded connection.
 Ordering Example: (1) LSHD-1K 1000 LB WATERPROOF LOAD CELL, $875.00

 Related Links - Related Products
 Related Products
LCHD LCHD:
Low Profile "Pancake Style" Load Cell
   
Keywords:Waterproof Load Cells, Submersible load cells,