Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Capacitance Continuous Level Measurement Probes

LV3000 and LV4000 Series   
1 year warranty NEW! CE RoHS
Capacitance Continuous Level Measurement Probes and Switch
LV3000 and LV4000 Series:Capacitance Continuous Level Measurement Probes
Click for larger image.
   
Can Operate at High Temperatures and Pressure
Unaffected by Coating Media or Aggressive Products
Accurate and Reliable Measurement
Easy Economical Installation
Rugged Construction
No Moving Parts
Compatible with Both Conductive and Non-Conductive Media
Wide Range of Applications/Industries (e.g., Water, Oils, Corrosives)

View related products - Level Measurement

Click to scroll below to order See Specs PDF Manuals

The LV3000/LV4000 Series continuous level measurement probes are flexible, cost-effective solutions for applications involving liquids, pastes, and some solids. The built-in (one-piece) electronic module provides a 4 to 20 mA output (2-wire) signal that is proportional to the process level. Zero and span adjustment helps account for various media, tank dimensions, rod lengths, and positions of installation.

OMEGA® offers these probes in several different models. The user must choose the probe that suits his or her application and install it in the proper location. When submerged, the probe must be able to produce enough capacitance variance. The probe’s success depends on these important factors:
A) Conductive materials can cause a short circuit between a bare stainless steel probe and the tank wall. For this situation, we recommend using ECTFE/ETFE sleeved coatings on the rod surface.
B) Material buildup affects the accuracy of RF capacitive measurements. Additional adjustment to the probe’s sensitivity is therefore recommended.

Housings must be compatible with the requirements for hazardous, washdown, wet, or dusty environments. For explosion-proof environments, the housing may need to be certified. In addition, the active probe might need to be intrinsically safe or have an intrinsic safety barrier.

The electronic circuitry of the probe performs several functions, such as rectifying and filtering the incoming power, generating the radio frequency signal, and measuring the changes in current flow.

SPECIFICATIONS (LV3000 SERIES)
Accuracy:
0.5%
Repeatability: ±1 mm
Level Indication: Bar graph, 0 to 1000%
Process Connection: ¾ to 1½ NPT, tri-clamp or flange
Wetted Material: 316 SS or PTFE
Enclosure Material: Aluminum die cast
Max Pressure: 290 psi (20 bar)
Operating Temperature: -10 to 120°C (14 to 248°F)
Class Protection:
    LV3000: NEMA 4 (IP65)
    LVCN410: IP40
Max Probe Length: 1.8 m (6')
Dimensions:
    Aluminum Die-Cast Head: 89 W x 108 mm H (3.5 x 4¼")
    Diameter of Probe: 16 mm (5/8")
Electrical Connection: Cable gland with ½ NPT conduit
Note: The LV3000 Series probes require a LVCN400 Series controller.

SPECIFICATIONS (LV4000 SERIES)
Accuracy:
0.5%
Repeatability: ±1 mm
Operating Voltage: 12 to 30 Vdc
Adjustment: Zero and span (potentiometer)
Range of Sensitivity: 100 to 5500 pF
Frequency Oscillation: 400 kHz
Output: 4 to 20 mA (2-wire)
Process Connection: ¾ to 1½ NPT, tri-clamp or flange
Wetted Material: 316 SS or ECTFE/ETFE
Enclosure Material: Glass-filled nylon or aluminum die cast
Max Pressure: 290 psi (20 bar)
Operating Temperature: -10 to 120°C (14 to 248°F)
Class Protection: NEMA 4 (IP65)
Max Probe Length: 1.8 m (6')
Dimensions:
    Nylon Head: 89 W x 64 mm H (3.5 x 2.5")
    Aluminum Die-Cast Head: 89 W x 108 mm H (3.5 x 4.25")
    Diameter of Probe: 16 mm (58")
Electrical Connection: Cable gland with ½ NPT conduit
Note: The LV4000 Series probes require a galvanic isolator, LI-420.

SPECIFICATIONS (LI-420)
Input Current from the Evaluation Instrument:
4 to 20 mA
Input Voltage: 22 to 24 Vdc
Output Current: 4 to 20 mA
Output Voltage to the Transducer at 20 mA: 12.5 V
Output Voltage to the Transducer at 4 mA: 15.5 V
Resistance per Conductor: 15 Ω
Testing Voltage Input/output circuit: 2000 Veff
Domestic Current Demand: 300 ±60 µA
Ambient Temperature: -20 to 70°C (-4 to 158°F)
Enclosure Dimensions: 44 W x 82 H x 110 mm L (1¾ x 3¼ x 438)

SPECIFICATIONS (LVCN410 SERIES)
Operating Voltage:
24 Vdc, 110 or 240 Vac (50/60 Hz)
Current Consumption: 4 mA
Adjustment: Zero and span (potentiometer) and 2 switch point (potentiometer)
Range of Sensitivity: 50 to 1000 pF
Output: 4 to 20 mA and 2-relay SPDT
LVCN411/LVCN412: 73 W x 110 H x 110 mm L (278 x 438 x 438")



To Order (Specify Model Number, see variations below in part number builder table)    
 Part Number   Availability   Price   Description RoHS   Qty.
 LV4012-38 In Stock   $1,092.00    96.5 cm (38") long probe with 3/4 NPT connection, with aluminum die cast head with 1/2 NPT conduit entry RoHS compliancy undetermined
 LV4111-24 2 Weeks   $846.00    60 cm (24") long probe with 3/4" NPT connection, with PTFE coating and nylon head RoHS compliant
 LV4121-36 In Stock   $906.00    90 cm (36") long probe with 1" NPT connection, with PTFE coating and nylon head RoHS compliant
 LV4121-48 In Stock   $966.00    1.2 m (4') long probe with 1" NPT connection, with PTFE coating and nylon head RoHS compliant
 LV4121-60 In Stock   $1,026.00    1.5 m (5') long probe with 1" NPT connection, with PTFE coating and nylon head RoHS compliant
 LV3123-48-HT In Stock   $1,110.00    Remote electronics required LVCN410 Series 1.2 m (4') long probe with 1" NPT connection, with PTFE coating and aluminum die cast head, 177°C (350°F) RoHS compliant
 LVCN411 In Stock   $803.00    24 Vdc powered controller with relay and 4 to 20 mA output for LV3000 Series only RoHS compliant
 LVCN412 In Stock   $815.00    115 Vac powered controller with relay and 4 to 20 mA output for LV3000 Series only RoHS compliant
 Accessories
 CNI16D33 In Stock   $245.00    1/16 DIN Dual Display with two 3 A relays and 24 Vdc Excitation RoHS compliancy undetermined
 TX4-100 In Stock   $35.00    30 m (100') spool of 4 conductor wire RoHS compliancy undetermined
 FPW-15 In Stock   $75.00    15 Vdc power supply RoHS compliant
 LI-420 In Stock   $234.00    Loop isolator RoHS compliant

 Order Below
 Reset  

All dollar amounts on this site are shown in US currency.

 Note: Comes complete with operator’s manual.
LV4000 Series length is not recommended below 24" due to dielectric strength.
 Ordering Example: (1) LV4111-24 60 cm (24") Level Transmitter = $846.00
 Part Number Builder
(1) (2) (3) (4) (5)
LV -
Option Descriptions
(1) Capacitance System
  Select
4 for standard capacitance system
3 for remote capacitance system
(2) Insulation Connection
  Select
0 for 316 SS rod
1 for ECTFE/ETFE sleeve
(3) Process Connection
  Select
1 for 3/4 NPT thread
2 for 1 NPT thread
3 for 1.5 NPT thread
4 for 1.5 in Tri-Grip
5 for 2 in ANSI flange 15016 316 SS
(4) Enclosure
  Select
1 for glass-filled nylon with 1/2 NPT conduit entry and cable gland
2 for aluminum die cast with 1/2 NPT conduit entry-LV4000
3 for aluminum die cast with cable gland entry-LV4000
4 for aluminum die cast with 1/2 NPT conduit entry-LV3000
5 for aluminum die cast with cable gland entry-LV3000
(5) Length
  Select
L for length in inches-96 in. max
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Manual
 Product Manual
   Download  LV4000 Series - Continuous Level Measurement Probes
   Download  LVCN410 and LV3000 Series - Continuous Level Measurement
   
Keywords.:Capacitance Continuous Level Measurement Probes

   Back to topBack to top

© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.