316 Stainless Steel Liquid Level Switches |
| LV40,LV50,LV51,LV52 |
|
 |
|
316 Stainless Steel Liquid Level Switches
 |
| Click for larger image. |
|
|
|
|
| |
Well Suited for Rough or Corrosive Service
|
| |
Water Purifying and Medical Application Models
|
| |
High Pressure Models up to 750 PSI
|
| |
User Selectable, Normally Open or Normally Closed SPST Switch
|
| |
Mounts Vertically at Top or Bottom of Tank
|
View related products - Level Measurement
|
| |
|
|
|
 |
Constructed entirely of 316SS, the LV-40 Single Station Level Switch is specifically designed to withstand the effects of a wide range of chemicals. The unit has a maximum operating temperature of 300°F and can be used to meet many level control applications, including medical and water purification requirements. Its small float displacement permits high accuracy and reliability in shallow tanks and reservoirs. See chart on page K-4 for maximum voltage/current ratings. The LV-50 Series Level Switches offer superlative performance and dependability under the most severe operating conditions. The sensor incorporates a larger float displacement and all stainless steel construction for consistent level monitoring in liquids pressurized to a maximum 750 PSI. Ideal for level sensing in chemical plants and systems, models are available for temperatures up to 480°F. To determine fluid specific gravity, add 0.1 to float specific gravity in clean liquids and 0.3 to float specific gravity in dirty or viscous liquids.
SPECIFICATIONS Stem Material: 316SS Float Material: 316SS Operating Temperature: -40 to 300°F; -40 to 480°F for LV-52 Pressure Rating: 150 PSI for LV-40 Series; 750 PSI for LV-50 Series Mounting: 1 /8 " NPT for LV-40; 1 /4 " NPT for LV-50 Series Switch: SPST Switch Actuation: Approx. 1 /2 the distance from end of stem to mounting, or at halfway point of float travel Lead Wires: 22 awg. 24" Polymeric; 18 awg. 24" Polymeric for LV-50 Series Specific Gravity of Float: LV-40: .62; LV-50: .64
Please download PDF file below for full product specifications
|
| |
 |
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: All units come with complete instruction manual.
Ordering Example: (1) LV-51 All stainless steel high temperature liquid level switch with a 100 VA rating = $75.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
 |
SSRL2:
|
|
SSRL Series Pump-Up/Pump-Down Relays with Latching Capability
|
 |
 |
|
|
|
|
 |
 |
|
|
Keywords.:316 Stainless Steel Liquid Level Switches
|
Back to top
|
|