Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

ULTRASONIC LEVEL SWITCH

LVCN1700 Series   
1 year warranty NEW! Made in the USA
 
ULTRASONIC LEVEL SWITCH
LVCN1700 Series:ULTRASONIC LEVEL SWITCH
Click for larger image.
   
Offered in 3 Ranges From 3 to 8 m (9.8 to 26.2')
Configuration is Simple Via Integral Pushbutton Display Module
Three Programmable Relays for Switch, Pump Control and Fail-Safety
LCD Display Indicates Level Height and Relay Status
Narrow 5 or 7.6 cm (2 or 3") Beam Width and Short 4" or 8" Dead Band
PVDF Transducer and NEMA 4X (IP65) Poly-Carbonate Enclosure
Automatic Temperature Compensation for Accurate Measurement

View related products - What's New in pH, Flow and Environmental Products

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

OMEGA’s LVCN1700 ultrasonic level sensor provides level detection up to 8 m (26.2') with 3 programmable relays for level switch or level control functions, and is configured via the integral pushbutton display module. Each relay can be configured on a single set-point (high level alarm or low level alarm) or latched on two set points for automatic fill or empty in simplex (one pump or valve), duplex (two pumps) or triplex (three pumps) level control modes with selectable time delay and fail-safe logic. The embedded level controller can lower cost by replacing external control hardware. This non-contact liquid level sensor is ideally suited for corrosive, sticky or dirty liquids, and is broadly selected for pump lift station, sump and day tank level applications

Specifications
Range:
    LVCN1710: 10 cm to 3 m (4" to 9.8')
    LVCN1718: 20 cm to 5.5 m (8" to 18')
    LVCN1726: 20 cm to 8 m (8" to 26.2')
Repeatability: 6.35 mm (0.25")
Dead Band:
    LVCN1710: 10 cm (4")
    LVCN1718/26: 20 cm (8")
Beam Width:
    LVCN1710: 5 cm (2")
    LVCN1718/26: 7.6 cm (3")
Configuration: Pushbutton
Memory: Non-volatile
Display Type: LCD, 6-digit
Display Units: Inch, cm, percent, feet or meter
LCD Indication: Level and relay status
Supply Voltage: 95 to 250 Vac
Power: 20 W @ 120 Vac
Contact Type: (3) SPDT relays
Contact Rating: 60 VA, 1A max
Contact Fail-Safe: Open, close or hold last
Process Temp: -20 to 60°C (-7 to 140°F)
Temp Comp: Automatic
Ambient Temp: -40 to 71°C (-40 to 160°F)
Pressure: Maximum Working Pressure = 30 psi (2 bar)
Enclosure
    Rating: NEMA 4X (IP65)
    Material: Polycarbonate
    Hardware: Brass and stainless
    Vent: Water tight membrane
Trans Material: PVDF
Conduit Entrance: Dual, ½ NPT
Process Mount:
    LVCN1710: 1 NPT (1" G optional)
    LVCN1718/26: 2 NPT (2" G optional)
Mount Gasket: FKM
Classification: General purpose
Compliance: RoHS


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 LVCN1710    Consult sales   Ultrasonic level controller 3 SPDT relays, range 3 m (9.8')  
 LVCN1710-G    Consult sales   Ultrasonic level controller 3 SPDT relays, range 3 m (9.8'), straight threads  
 LVCN1718    Consult sales   Ultrasonic level controller 3 SPDT relays, range 5.5 m (18')  
 LVCN1718-G    Consult sales   Ultrasonic level controller 3 SPDT relays, range 5.5 m (18'), straight threads  
 LVCN1726    Consult sales   Ultrasonic level controller 3 SPDT relays, range 8 m (26.2')  
 LVCN1726-G    Consult sales   Ultrasonic level controller 3 SPDT relays, range 8 m (26.2'), straight threads  
 Accessories
 LVM31 8 Weeks   $45.00    Mounting reducer 1 to 2 NPT for LVCN1710  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with mounting gasket and operator’s manual.



   
Keywords:ULTRASONIC LEVEL SWITCH, level sensor