OMEGA’s LVCN210 Series
ultrasonic level transmitter and
controller provides continuous level
measurement up to 3 m (9.8') with
a 4 to 20 mA signal output, and is
configured via our free software download. The
level sensor has 4 programmable
relays with selectable hysteresis and
fail-safe logic. The embedded level
controller can lower cost by
replacing external control hardware.
This non-contact liquid level sensor
is ideally suited for corrosive, sticky
or dirty liquids, and is widely
selected for day tank, skid,
IBC, sump and process tank
level applications.
Specifications Range: 3 m (9.8') Accuracy: ±0.2% of range Resolution: 1 mm (0.039") Dead Band: 10 cm (4") Beam Width: 5.08 cm (2") Configuration: Free PC Windows® USB 2.0.The level sensor is configurable via our free PC software and USB adaptor. The sensors are offered with and without USB connectors. Connectors can be used to configure many compatible level products. Download your free copy at: omega.com/ftp Memory: Non-volatile Supply Voltage: 24 Vdc (loop) Consumption: 0.5 W Loop Resistance: 400Ω max Signal Output: 4 to 20 mA, two-wire Signal Invert: 4 to 20 mA or 20 to 4 mA Signal Fail-Safe: 4 mA, 20 mA, 21 mA, 22 mA or hold last Contact Type: (4) SPST relays Contact Rating: 60 VA, 1A max Contact Fail-Safe: Power loss; Hold last Echo Loss: Open, close or hold last Hysteresis: Selectable Process Temp: -7 to 60°C (20 to 140°F) Temp Comp: Automatic Ambient Temp: -35 to 60°C (-31 to 140°F) Pressure: Maximum Working Pressure = 2 bar (30 psi) Enclosure Rating: Type 6P, encapsulated, corrosion resistant and submersible Enclosure Material: Polycarbonate Trans. Material: PVDF Cable Jacket Mat: Polyurethane Cable Type: 9-conductor, shielded Cable Length: 1.2 m (48") Process Mount: 1 NPT (1" G optional) Mount Gasket: FKM Classification: General purpose Compliance: CE, RoHS
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with mounting gasket and operator’s manual.
Configuration software for programming available free at omega.com/ftp
Keywords:ULTRASONIC LEVEL TRANSMITTER AND CONTROLLER