Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

ULTRASONIC LEVEL TRANSMITTER AND CONTROLLER

LVCN318 Series   
1 year warranty NEW! CE Made in the USA
 
ULTRASONIC LEVEL TRANSMITTER AND CONTROLLER
LVCN318 Series:ULTRASONIC LEVEL TRANSMITTER AND CONTROLLER
Click for larger image.
   
$ 595.00  LVCN318
Level Detection, Switch and Control Functions Up to 5.5 m (18')
Fast and Easy Configuration Via Free Software Download and USB Adaptor
Narrow 7.62 cm (3") Beam Width and Short 20 cm (8") Dead Band
Four Programmable Relays
PVDF Transducer and 6P Polycarbonate Enclosure
Automatic Temperature Compensation for Accurate Measurement

View related products - What's New in pH, Flow and Environmental Products

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

OMEGA’s LVCN318 ultrasonic level transmitter and controller provides continuous level measurement up to 5.5 m (18') with a 4 to 20 mA signal output, and is configured via our free software via a USB adaptor. The level sensor has 4 programmable relays with selectable hysteresis and fail-safe logic. The embedded level controller can lower cost by replacing external control hardware. This non-contact liquid level sensor is ideally suited for corrosive, sticky or dirty liquids, and is widely selected for day tank, skid, IBC, sump and process tank level applications.

Specifications
Range: 5.5 m (18')
Accuracy: ±0.2% of range
Resolution: 2 mm (0.079")
Dead Band: 20 cm (8")
Beam Width: 7.62 cm (3")
Configuration: USB PC Windows®
USB 2.0 Memory: Non-volatile. The level sensor is configurable via our free PC software and USB adaptor. The sensors are offered with and without USB connectors. Connectors can be used to configure any compatible level product. Download your free copy at: omega.com/ftp
Supply Voltage: 24 Vdc (loop)
Consumption: 0.5W
Loop Resistance: 400Ù max
Signal Output: 4 to 20 mA, two-wire
Signal Invert: 4 to 20 mA or 20 to 4 mA
Signal Fail-Safe: 4 mA, 20 mA, 21 mA, 22 mA or hold last
Contact Type: (4) SPST relays
Contact Rating: 60 VA, 1A maximum
Contact Fail-Safe: Power loss; hold last
Echo Loss: Open, close or hold last
Hysteresis: Selectable
Process Temperature: -7 to 60°C (20 to 140°F)
Temp Comp: Automatic
Ambient Temperature: -35 to 60°C (-31 to 140°F)
Pressure: Maximum Working Pressure = 2 bar (30 psi)
Enclosure Rating: Type 6P, encapsulated, corrosion resistant and submersible
Encl Material: Polycarbonate
Trans Material: PVDF
Cable Jacket Material: Polyurethane
Cable Type: 9-conductor, shielded
Cable Length: 1.2 m (48")
Process Mount: 2 NPT (2" G optional)
Mount Gasket: FKM
Classification: General purpose
Compliance: CE, RoHS


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    LVCN318 In Stock   $595.00    Level transmitter, 4 to 20 mA, 4 relays, USB connector, 5.5 m (18') range  
    LVCN318-B In Stock   $550.00    Level transmitter, 4 to 20 mA, 4 relays, 5.5 m (18') range (requires LVCN414-USB)  
    LVCN318-G 6 Weeks   $600.00    Level transmitter, 4 to 20 mA, 4 relays, USB connector, 5.5 m (18') range, straight threads  
    LVCN318-G-B 6 Weeks   $555.00    Level transmitter, 4 to 20 mA, 4 relays, USB connector, 5.5 m (18') range, straight threads (requires LVCN414-USB)  
 Accessories
    LVM31 8 Weeks   $45.00    Mounting reducer 1 Female NPT to 2 Male NPT  
Click to expand/minimize a list of what others bought with the LVCN414-USB  LVCN414-USB In Stock   $50.00    USB connector (1 required for “-B” models, sold separately)  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with mounting gasket, and operator’s manual.

Configuration software available free at omega.com/ftp



   
Keywords:ULTRASONIC LEVEL TRANSMITTER AND CONTROLLER, level sensor