Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Capacitive (RF) Point Level Switches

LVCN6000_7000 Series   
 
Capacitive (RF) Point Level Switches
LVCN6000_7000 Series:Capacitive (RF) Point Level Switches
Click for larger image.
   
Separate Metal Reference Not Required
Used for Liquids, Solids, Grains and Pastes
Immune to Most Product Build-Up
Programmable Time Delay and Sensitivity Adjustment

View related products - Level Measurement

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The LVCN6000/7000 Series is a capacitance switch ideal for low and high level detection for both liquid and solids. The LVCN6000/7000 Series can also detect level without being in contact with the product through a sight glass. Unlike other capacitance probes, the LVCN6000/7000 series can detect LVCN6000/7000 any type of conductive, nonconductive or low dielectric materials with extremely accurate performance, almost complete immunity from build up, temperature changes or condensation. In applications with plastic or concrete tanks this series does not require an external reference. The sensor operates in a manner that is similar to a simple capacitor. A high frequency oscillator is located within the tip of the probe. When the tip of the probe comes in contact with the medium, the frequency of the oscillation reaches a preset point and the detection circuit signals the switch to change state. The LVCN6000/7000 series is a compact switch that can be made with many types of process connections, such as threaded flange or sanitary. The LVCN6000/ 7000 series is made with rigid rod or cable and both can be supplied in extended versions. The rigid rod is made with a strong and durable polyacethal plastic for standard units and is also available in PVC or PTFE. Probes are available in 24 Vdc (LVCN7000) or 85 to 240 Vac (LVCN6000) powered versions. Note: These switches are not designed for use with mediums with high dielectrics such as mayonnaise or shampoo with high salt content.

SPECIFICATIONS
Application: Level switch for liquids solids and granular
Operating Voltage:
    LVCN7000: 12 to 30 Vdc
    LVCN6000: 85 to 240 Vac
Current Consumption: 2 VA (LVCN7000), 4 VA (LVCN6000)
Output: Relay (SPDT) 5A maximum (250 Vac)
Adjustment: Potentiometer switch point
Time Delay: 1 to 20 seconds adjustable
Frequency Oscillation: 5 MHz
Indication: Led status on/off
Electrical Connection: Cable gland ½ NPT conduit
Process Connection: ¾ NPT standard, (1 BSP or NPT, flange or sanitary mounting optional)
Sensor Tip: Polyoxyimethalene (standard), PVC or PTFE optional
Enclosure Material:
    LVCN7000: Nylon
    LVCN6000: Aluminum
Maximum Pressure: 145 psi (10 bar)
Operating Temperature: -10 to 80°C (14 to 176°F)
Class Protection: NEMA 4 (IP65)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 LVCN6241 In Stock   $642.00    Level switch 316 SS rod/Polyoxyimethalene tip  
 LVCN6242 In Stock   $732.00    Level switch 316 SS rod/PTFE tip  
 LVCN6244 In Stock   $882.00    Level switch PVC rod and tip  
 LVCN7211 In Stock   $435.00    Level switch 316 SS rod/Polyoxyimethalene tip  
 LVCN7212 In Stock   $525.00    Level switch 316 SS rod/PTFE tip  
 LVCN7214 In Stock   $675.00    Level switch PVC rod and tip  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with operator’s manual.

For custom versions consult Omega Flow Engineering for quote.



   
Keywords:Capacitive (RF) Point Level Switches