Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Conductivity Level Switches

LVCF, LVCR, LVCP, and LVCN-200 Series   
1 year warranty NEW! RoHS
Conductivity Level Switches
LVCF, LVCR, LVCP, and LVCN-200 Series:Conductivity Level Switches
Click for larger image.
   
Easy to Install and to Operate
Rugged Construction
Low Cost
Removable Rods
Up to Five Points of Level Control
Rods Can Be PTFE Coated
Available with 316 SS TRI-GRIP™ Sanitary, Flange or Threaded Connections

View related products - Level Measurement

Click to scroll below to order See Specs PDF Manuals Related Items

OMEGA’s conductivity level switches offer a wide range of customized options to meet any application’s needs. They are designed to control the level of all conductive mediums, offering up to 5 different points of level control. Models are available with fixed rigid rods, with removable rigid rods, or with pendular electrodes attached to the housing with cables. These switches suit applications involving both alarm point detection and on/off pump valve control. Installation is easy and operation is maintenance-free.

The probes work through the variation of the electrical resistance between the reference electrode and the level-control electrode. Conductivity level switches detect the level resistance when their electrodes are covered by the medium.

An electrically conductive tank wall can be used as the reference electrode. If the tank is made of plastic, concrete, or any other nonconductive material, an additional electrode is required as a reference.

The LVCF switches can accommodate up to five 316 SS fixed rods for 5 different levels of control. The rods are isolated with a PTFE joggle and can be coated with PTFE when the probe is used with aggressive or sticky media that cause buildup. The user can easily modify operating levels in the tank by cutting the length of the electrodes. The LVCF switches are rugged and compact and have no moving parts. This makes them reliable for controlling conductive media as well as for high-pressure applications.

LVCF models are compatible with LVCN-200 Series controllers only.

The LVCR models offer the same features as the LVCF, plus removable 316 SS threaded rods that make it possible to switch the rods. Rods can be ordered separately in longer length and can then be custom cut. Removable rods make the system more versatile, easier to handle, and more forgiving if the rod’s length is cut incorrectly.

LVCR models are compatible with LVCN-200 Series controllers only.

Along with the same features as the rigid rod probes, LVCP pendular probes can accommodate up to 5 model CLE-P electrodes. The LVCP probes are ideal for deep measurements in wells or large tanks where long rods would be impractical, but they work equally well for shorter-length applications. The electrodes are suspended from PVC cables that allow for longer lengths, as well as for different applications and installations. LVCP models are compatible with LVCN-200 controllers.

The electrode model CLE-P is the simplest version of all conductivity probes. A small polypropylene enclosure houses a 316 SS rod that is attached to a PVC cable. This option eliminates the need for a process connection.

LVCN-200 Series conductive liquid on/off level controllers are used to power all level probes. The LVCN- 200 models are electronically controlled devices that open and close an electrical contact to effect the operation of other devices in the same, or another, electrical circuit.

The LVCN-201/202 models can control the differential of minimum and maximum level, with an adjustment for sensitivity. The relay has 1 reverse SPDT contact.

The LVCN-203/204 models control 2 independent levels and 2 reverse SPDT contacts. They also include a sensitivity adjustment.

The LVCN-200 Series is designed so that multiple units can be used in combination to provide a variety of control functions, including multiple alarms and on/off control for alternating pumps.

Both models are available with DIN rail sockets or with screws.

SPECIFICATIONS FOR LVCF/LVCR/LVCP SERIES
Process Connection: ½, ¾, 1½ NPT, Tri-Grip™ Sanitary or flange, others available
Electrical Connection: Cable gland and 1.2 NPT conduit
Electrodes: 316 SS, ¼" diameter
Electrode Length: 100 mm to 2 m (0.33 to 6.56')
Pendular Cable Length: 500 mm to unlimited (1.64' to unlimited)
Enclosure Material:
    Standard: Glass-filled nylon
    Optional: Aluminum die cast
Temperature Range: -10 to 120°C (14 to 248°F)
Max Pressure: 290 psi (20 bar)
Protection Class: NEMA 4 (IP65)

SPECIFICATIONS FOR LVCN-200 SERIES
Power Supply for LVCN-201 and LVCN-203:
24 Vdc ±10%
Power Supply for LVCN-202 and LVCN-204: 115 Vac (50/60 Hz)
Current Consumption: Max 3 VA
Adjustment: Potentiometer switch point
Range of Sensitivity: 0.1 to 50 kΩ
Output: 5 A SPDT relay (250 Vac max)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 Fixed Rod System
 LVCF-111-12-ETFE In Stock   $214.00    1 fixed rod, 12" long, 1/2" NPT, PTFE Coated RoHS compliancy undetermined
 LVCF-112-12-ETFE In Stock   $292.00    1 fixed rod, 12" long, 1/2" NPT, PTFE Coated. Aluminum Die Cast Head RoHS compliancy undetermined
 LVCF-121-12 In Stock   $172.00    1 fixed rod, 12" long, 1 NPT, nylon head RoHS compliancy undetermined
 LVCF-232-24-PTFE In Stock   $500.00    2 fixed rods, 24" long, 1" NPT, PTFE Coated, Aluminum Die Cast Head RoHS compliant
 Removable Rod System
 LVCR-231-60 In Stock   $406.00    2 removable rods, 60" long, 1" NPT RoHS compliant
 LVCR-232-60 In Stock   $484.00    2 removable rods, 60" long, 1" NPT, Aluminum Die Cast Head RoHS compliant
 LVCR-341-72 In Stock   $762.00    3 removable rods, 72" long, 1.5" NPT RoHS compliant
 Pendular Cable System
 LVCP-121-96 In Stock   $222.00    1 pendular, 96" long cable, 3/4" NPT RoHS compliant
 LVCP-122-96 In Stock   $300.00    1 pendular, 96" long cable, 3/4" NPT, Aluminum Die Cast Head RoHS compliant
 LVCP-231-96 In Stock   $310.00    2 pendular, 96" long cable, 1" NPT RoHS compliant
 LVCP-232-96 In Stock   $388.00    2 pendular, 96" long cable, 1" NPT, Aluminum Die Cast Head RoHS compliant
 LVCP-341-96 In Stock   $546.00    3 pendular, 96" long cable, 1.5" NPT RoHS compliant
 LVCP-342-96 In Stock   $624.00    3 pendular, 96" long cable, 1.5" NPT, Aluminum Die Cast Head RoHS compliant
 Required Controllers
 LVCN-201 In Stock   $186.00    Controls the differential of min and max with 1 SPDT contact. 24 Vdc RoHS compliant
 LVCN-202 In Stock   $198.00    Controls the differential of min and max with 1 SPDT contact. 115 Vac RoHS compliant
 LVCN-203 In Stock   $234.00    Controls two independent levels with 2 SPDT’s 24 Vdc RoHS compliant
 LVCN-204 In Stock   $246.00    Controls two independent levels with 2 SPDT’s 115 Vac RoHS compliant
 Accessories
 70A-1 In Stock   $20.00    Continous Tone Alarm RoHS compliancy undetermined
 TX4-100 In Stock   $35.00    4 conductor wire, 100 foot spool RoHS compliancy undetermined
Special order models also available - view the full listing
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with operator’s manual.
 Ordering Example: (1) LVCN-204 Controller for two independant levels, (1) 70A-1 Continous Tone Alarm, (1) TX4-100 4 conductor wire, 100 foot spool = $301.00

 Related Links - Related Products
 Related Products
LVCN4000 Series LVCN4000 Series:
Conductivity Level Controllers
70 Series 70 Series:
Audible Alarm Annuciators (buzzer)
Sensor  Wire Sensor Wire:
Sensor and Transducer Wire and Multi-Conductor Cable
   
Keywords.:Conductivity Level Switches

   Back to topBack to top

© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.