Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

HIGH PRESSURE, SINGLE POINT LEVEL SWITCH

LVE-115_116 Series   
 
HIGH PRESSURE, SINGLE POINT LEVEL SWITCH
LVE-115_116 Series:HIGH PRESSURE, SINGLE POINT LEVEL SWITCH
Click for larger image.
   
Fused Glass Prism for High Pressures
Excellent Price-to- Performance Ratio
Ideal for Corrosive Environments

View related products - Level Measurement

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The LVE-115/116 electro-optic level switches maintain the top-performing environmental capabilities of their larger family members while featuring an overall size that is 50% smaller. At just 35 mm (1.38") long, LVE-115/116 represents the smallest electro-optic level sensor in its performance class, and by far the most economical. LVE-115/116 switches utilize a strong, glass prism fused to a carbon steel or housing to easily monitor vessels pressurized up to 2500 psi. Their compact package size makes them the ideal candidate for monitoring the small, pressurized vessels found in HVAC, refrigeration and hydraulic applications. They are most commonly used for low, high and intermediate level detection.

Specifications
Mounting: ½ NPT
Materials:
    Housing: Nickel-plated carbon steel
    Prism: Fused glass
Operating Pressure: 0 to 2500 psi, maximum
Operating Temperature*: -40 to 100°C (-40 to 212°F)
Current Consumption: @45 mA
Output: Open collector, 18 mA sink, maximum
Electrical Termination: 22 AWG, polymeric, 305 to 356 mm (12 to 14") extended lead wires
Repeatability: ±1 mm
Approvals: CE
* These switches are not for use in freezing liquid or steam/high condensation environments.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 LVE-115 In Stock   $131.00    Optical high pressure level switch,12 Vdc wet sink  
 LVE-116 In Stock   $131.00    Optical high pressure level switch,12 Vdc dry sink  
 Accessories
 LVE-950-R In Stock   $139.00    DC unit switchbox high current loads, power 120 Vac  
 LVE-950-R-NEMA4 12 Weeks   $295.00    DC switchbox, high loads, power 120 Vac, NEMA 4  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with operator’s manual.



 Related Links - Manual
 Product Manual
   Download  LVE115/116 Series - Electro-Optic Level Switch
   Download  LVE950-R-NEMA - Electro-Optic Controller