Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Optical Level Switch

LVE-950 Series   
1 year warranty CE
 
Optical Level Switch
LVE-950 Series:Optical Level Switch
Click for larger image.
   
Polysulfone or Brass Construction
Smallest Electro-Optical Sensor Available
No Moving Parts

View related products - Level Measurement

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The LVE-950 Series are the smallest electro-optic liquid level sensors Omega offers, they also carry a high operating temperature capability at 110°C (230°F). The Polysulfone housing ensures this sensor is compatible for use in a broad range of media. The LVE-950 design features an over-molded electronics insert, TPE insulated wires, and fluorosilicone O-ring seals that create a water-tight, environmentally resistant assembly. With its brass housing and fused glass prism, the LVE-951-B is built to be more durable in challenging environments, including outdoors and engine bays. The LVE-950 is a perfect choice for industrial applications desiring an extremely small, ‘no-moving-parts’ sensor rated for high temperatures.

SPECIFICATIONS
Housing Material:

    LVE-951: Polysulfone
    LVE-951-B: Brass
O-Ring: Fluorocarbon (¼ MNPT - none)
Electronics: Over-molded TPE
Operating Pressure: 0 to 250 psi (0 to 17 bar) maximum
Operating Temperature: -40 to 110°C (-40 to 230°F)*
Current Consumptions (No Load): 12 Vdc 10 mA
Output: Sink 40 mA maximum, up to 30 Vdc
Repeatability: ±1 mm
Lead Wires: 3x TPE insulated; 22 AWG
Approvals: CE, IP66/67, ROHS compliant
* These switches are not for use in freezing liquid or steam/high condensation environments.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 LVE-951 5 Weeks   $69.00    Optical polysulfone level switch,12 Vdc wet sink, ¼ MNPT  
 LVE-952 In Stock   $69.00    Optical polysulfone level switch, 12 Vdc dry sink, ¼ MNPT  
 LVE-951-M12 In Stock   $69.00    Optical polysulfone level switch,12 Vdc wet sink, M12 x 2-8 thread  
 LVE-952-M12 In Stock   $69.00    Optical polysulfone level switch, 12 Vdc dry sink, M 12 x 2-8 thread  
 LVE-951-B In Stock   $99.00    Optical brass level switch, 12 Vdc wet sink, ¼ MNPT  
 Accessories
 LVE-950-R In Stock   $139.00    DC relay board higher current loads, power 120 Vac  
 LVE-950-R-NEMA4 12 Weeks   $295.00    DC switchbox higher current loads, power 120 Vac NEMA 4  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with operator's manual.



 Related Links - Manual
 Product Manual
   Download  LVE950-R-NEMA - Electro-Optic Controller
   Download  LVE951/952 & LVE951-B - Electro-Optic Level Switch
   
Keywords:Optical Level Switch