Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

CONTROLLERS FOR ELECTRO-OPTIC SWITCHES

LVE-950-R Series   
1 year warranty NEW!
 
CONTROLLERS FOR ELECTRO-OPTIC SWITCHES
LVE-950-R Series:CONTROLLERS FOR ELECTRO-OPTIC SWITCHES
Click for larger image.
   
$ 139.00  LVE-950-R
Converts TTL Output Signal to an SPDT 5 Amp Relay Output
Operates with 12 Vdc Switches
Available as Open Board or Mounted in NEMA 4X (IP65) Junction Box

View related products - Level Measurement

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

Omega’s LVE-950-R controllers convert standard 110 Vac line current to the 12 Vdc required for sensor excitation/operation, and provide an SPDT, 5 Amp relay output for direct control of moderate loads. Two models are available: an open circuit board (LVE-950-R) for incorporation into custom enclosures, and the self-contained, NEMA 4X (LVE-950-R-NEMA4).

Specifications
Voltage Input: 115 Vac ±10%, 50/60 Hz
Maximum Current Draw: 70 mA @ 120 Vac
Relay Output: SPDT 5 Amps @ 115 Vac, 5 Amps @ 30 Vdc
Operating Temperature: -25 to 70°C (-13 to 158°F)
Electrical Connections: ¼" male spade terminals*
*Ten (10) ¼" female spade connectors shipped loose with each unit.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 LVE-950-R In Stock   $139.00    TTL to relay controller, open board  
 LVE-950-R-NEMA4 12 Weeks   $295.00    TTL to relay controller, NEMA 4 box  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with ten 1/4" female spade connectors and operator’s manual.



   
Keywords:CONTROLLERS FOR ELECTRO-OPTIC SWITCHES