Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

VERTICAL MOUNT PLASTIC LEVEL SWITCH

LVN-140 Series   
1 year warranty NEW! CE
 
VERTICAL MOUNT PLASTIC LEVEL SWITCH
LVN-140 Series:VERTICAL MOUNT PLASTIC LEVEL SWITCH
Click for larger image.
   
$ 36.00  LVN-141-G
Compact Size
NSF Standard 61 Approved (LVN-142)
M12, 1/8 NPT or 1/8 G Connections
Install for Either Normally Open or Normally Closed Operation

View related products - Level Measurement

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

With high reliability and low cost, the LVN-140 Series level switchs are recommended for many OEM applications. With the compact design, the switch is ideal for restricted or limited space. The reed switch design allows the user to select as either normally open or normally closed by simply removing the retaining clip and inverting the position of the float. The LVN-142 NSF approved polypropylene construction is ideal for beverage dispensing and ice machines.

Specifications
Switch Rating: SPST, 20VA
Lead Wire: 610 mm (24") No. 22 AWG, PFA jacket
Mounting: Vertical 1/8 NPT, 1/8 G or M12 Minimum Liquid Sp. Gr. 0.60
Operating Temperature:
    LVN-141: -40 to 80°C (-40 to 176°F)
    LVN-142: -40 to 107°C (-40 to 225°F)
Operating Pressure Maximum: 3 bar @ 20°C (50 psi @ 70°F)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    LVN-141 In Stock   $33.00    Vertical polypropylene level switch 1/8 NPT thread  
    LVN-141-G 1 Week   $36.00    Vertical polypropylene level switch 1/8 G thread  
    LVN-141-M12 1 Week   $36.00    Vertical polypropylene level switch M12 connector  
    LVN-142 1 Week   $35.00    Vertical NSF polypropylene level switch 1/8 NPT thread  
    LVN-142-G 1 Week   $37.00    Vertical NSF polypropylene level switch 1/8 G thread  
    LVN-142-M12 1 Week   $37.00    Vertical NSF polypropylene level switch M12 connector  
 Accessories
Click to expand/minimize a list of what others bought with the M12C-PVC-4-S-F-5  M12C-PVC-4-S-F-5 In Stock   $15.50    M12 connector with 5 m (16.4') PVC cable and stripped leads  
    M12C-PVC-4-S-F-10 In Stock   $18.50    M12 connector with 10 m (32.8') PVC cable and stripped leads  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with operator’s manual.



   
Keywords:VERTICAL MOUNT PLASTIC LEVEL SWITCH