Continuous Level Switch System with LCD Display |
| LVR300 Series |
|
 |
|
Continuous Level Switch System with LCD Display
 |
| Click for larger image. |
|
|
|
|
|
|
 |
The LVR300 Series is a continuous
level switch system with an integral
LCD display and programmable
alarms. The LVR300 series is
offered with a vertical display or one
on a flexible, extended "swan" neck.
The LVR300 series resolutions are
available in 5 mm, 10 mm, or 1".
SPECIFICATIONS
Input Power: 9 to 30 Vdc
Power Consumption: <1 W
Outputs: 4 to 20 mA and two 300 mA programmable switch outputs (PNP or NPN selectable)
Wetted Materials: 316 SS stem, polypropylene float
Mounting: 2 NPT
Temperature Display: 0 to 70°C (32 to 158°F)
Process: 0 to 105°C (32 to 221°F)
Pressure: 6.8 bar (100 psig)
Specific Gravity of the Float: 0.75
|
| |
 |
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes with complete operator’s manual.
Download PDF file to see all available ranges.
Ordering Example: (1) LVR311 5 mm resolution with swan display = $977.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
DPi32, DPi16, DPi8 Series:
|
|
i-Series 1/32, 1/16, 1/8 DIN Programmable Temperature/Process Meters with RS232 & RS485 Communications
|
 |
 |
|
 |
CNi8 Series:
|
|
i-Series 1/8 DIN Programmable Temperature/Process Controllers with RS-232 & RS-485 Communications.
|
 |
 |
|
|
|
 |
 |
|
|
Keywords.:Continuous Level Switch System with LCD Display
|
Back to top
|
|