Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

ULTRASONIC LEVEL TRANSMITTER

LVU2700 Series   
1 year warranty NEW! CE Made in the USA
 
ULTRASONIC LEVEL TRANSMITTER
LVU2700 Series:ULTRASONIC LEVEL TRANSMITTER
Click for larger image.
   
$ 550.00  LVU2710
4 Measurement Ranges from 3 to 10 m (9.8 to 32.8')
Auto Adaptive Filters Enable Plug and Play Operation
Fast and Easy Configuration Via Free Software Download and USB Adaptor
Narrow 5 or 7.6 cm (2 or 3") Beam Width and Short 10 or 20 cm (4 or 8") Dead Band
PVDF Transducer and NEMA 4X (IP65) Polycarbonate Enclosure
Automatic Temperature Compensation for Accurate Measurement

View related products - Level Measurement

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

OMEGA’s LVU2700 ultrasonic level transmitter provides continuous level measurement up to 10 m (32.8') with a 4 to 20 mA signal output, and is configured via free software and a USB adaptor. This non-contact liquid level sensor is ideally suited for corrosive, ultrapure, sticky or dirty liquids, and is broadly selected for bulk storage, day tank, lift stations and process tank level applications.

Specifications
Range
    LVU2710: 10 cm to 3 m (4" to 9.8')
    LVU2718: 20 cm to 5.5 m (8" to 18.0')
    LVU2726: 20 cm to 8 m (8" to 24.6')
    LVU2732: 20 cm to 10 m (8" to 32.8')
Accuracy: ±0.2% of range
Resolution
    LVU2710: 0.5 mm (0.019")
    LVU2718: 1 mm (0.039")
    LVU2726/32: 2 mm (0.079")
Dead Band
    LVU2710: 10 cm (4")
    LVU2718/26/32: 20 cm (8")
Beam Width
    LVU2710: 5 cm (2")
    LVU2718/26/32: 7.6 cm (3")
Configuration: USB PC Windows®
USB 2.0 Memory: Non-volatile. The level sensor is configurable via our free PC software download and USB adaptor. The sensors are offered with and without USB connectors. Connectors can be used to configure any compatible level product. Download your free copy at: omega.com/ftp
Supply Voltage: 24 Vdc (loop)
Consumption: 0.5 W
Loop Resistance: 500 Ω @ 24 Vdc
Signal Output: 4 to 20 mA, two-wire
Signal Invert: 4 to 20 mA or 20 to 4 mA
Signal Fail-Safe: 4 mA, 20 mA, 21 mA, 22 mA or hold last
Process Temp: -20 to 60°C (-4 to 140°F)
Temp Comp: Automatic
Ambient Temp: -35 to 60°C (-31 to 140°F)
Pressure: Maximum Working Pressure = 2 bar (30 psi)
Enclosure Rating: NEMA 4X (IP65)
Enclosure Material: Polycarbonate
Trans Material: PVDF
Cable Jacket Material: Polyurethane
Cable Type: 4-conductor, shielded
Process Mount:
    LVU2710: 1 NPT (1" G optional)
    LVU2718/26/32: 2 NPT (2" G optional)
Mount Gasket: FKM
Classification: General purpose


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
 Models with USB Connector
    LVU2710 In Stock   $550.00    Ultrasonic level transmitter with USB connector, range 3 m (9.8')  
    LVU2718 8 Weeks   $650.00    Ultrasonic level transmitter with USB connector, range 5.5 m (18')  
    LVU2726 In Stock   $750.00    Ultrasonic level transmitter with USB connector, range 8 m (26.2')  
    LVU2732 In Stock   $850.00    Ultrasonic level transmitter with USB connector, range 10 m (32.8')  
 Models without USB Connector
    LVU2710-B In Stock   $505.00    Ultrasonic level transmitter, range 3 m (9.8'), (requires purchase of LVCN414-USB)  
    LVU2718-B In Stock   $605.00    Ultrasonic level transmitter, range 5.5 m (18'), (requires purchase of LVCN414-USB)  
    LVU2726-B In Stock   $705.00    Ultrasonic level transmitter, range 8 m (26.2'), (requires purchase of LVCN414-USB)  
    LVU2732-B In Stock   $805.00    Ultrasonic level transmitter, range 10 m (32.8'), (requires purchase of LVCN414-USB)  
 Models with "G" Metric Threads Standard
    LVU2710-G In Stock   $555.00    Ultrasonic level transmitter with USB connector, range 3 m (9.8'), straight threads  
    LVU2718-G In Stock   $655.00    Ultrasonic level transmitter with USB connector, range 5.5 m (18'), straight threads  
    LVU2726-G In Stock   $755.00    Ultrasonic level transmitter with USB connector, range 8 m (26.2'), straight threads  
    LVU2732-G In Stock   $855.00    Ultrasonic level transmitter with USB connector, range 10 m (32.8'), straight threads  
 Models with "G" Metric Threads Standard and without USB Connector
    LVU2710-G-B 6 Weeks   $510.00    Ultrasonic level transmitter, range 3 m (9.8'), (requires purchase of LVCN414-USB), straight threads  
    LVU2718-G-B 6 Weeks   $610.00    Ultrasonic level transmitter, range 5.5 m (18'), (requires purchase of LVCN414-USB), straight threads  
    LVU2726-G-B 6 Weeks   $710.00    Ultrasonic level transmitter, range 8 m (26.2'), (requires purchase of LVCN414-USB), straight threads  
    LVU2732-G-B 6 Weeks   $810.00    Ultrasonic level transmitter, range 10 m (32.8'), (requires purchase of LVCN414-USB), straight threads  
 Accessories
Click to expand/minimize a list of what others bought with the LVCN414-USB  LVCN414-USB In Stock   $50.00    USB connector (1 required for -B models, sold separately)  
 Fittings and Brackets
    LVM-31 In Stock   $45.00    1" Side mount bracket  
Click to expand/minimize a list of what others bought with the LVM-30  LVM-30 1 Week   $35.00    2" Side mount bracket  
    LVM-30G In Stock   $35.00    2 G (metric thread) Side mount bracket  
    LVU800-2N40 In Stock   $14.00    2 NPT X 1 NPT for Schedule 40  
    LVU800-3N40 In Stock   $28.00    3 NPT X 2 NPT for Schedule 40  
    LVU800-2N80 In Stock   $35.00    2 NPT X 1 NPT for Schedule 80  
    LVU800-3N80 In Stock   $55.00    3 NPT X 2 NPT for Schedule 80  
    LVU800-4N80 In Stock   $110.00    4 NPT X 2 NPT for Schedule 80  
    LVU800-2S40 In Stock   $8.00    2" Socket X 1 NPT for Schedule 40  
    LVU800-3S40 In Stock   $12.00    3" Socket X 2 NPT for Schedule 40  
    LVU800-4S40 In Stock   $22.00    4" Socket X 2 NPT for Schedule 40  
    LVU800-2S80 In Stock   $30.00    2" Socket X 1 NPT for Schedule 80  
    LVU800-3S80 In Stock   $90.00    3" Socket X 2 NPT for Schedule 80  
    LVU800-4S80 In Stock   $160.00    4" Socket X 2 NPT for Schedule 80  
    LVU800-1B In Stock   $40.00    1 NPT Bulkhead fitting  
    LVU800-2B In Stock   $65.00    2 NPT Bulkhead fitting  
    LVU800-3B In Stock   $115.00    3 NPT Bulkhead fitting  
    LVU800-1F In Stock   $45.00    1 NPT Flange 150# PVC for Schedule 80  
    LVU800-2F In Stock   $65.00    2 NPT Flange 150# PVC for Schedule 80  
    LVU800-3F In Stock   $132.00    3 NPT Flange 150# PVC for Schedule 80  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with mounting gasket and operator’s manual.

Configuration software for programming available free at omega.com/ftp



   
Keywords:ULTRASONIC LEVEL TRANSMITTER, level sensor, continuous level measurement