Ultrasonic Non-Contact Level Measurement |
| LVU41 and LVU42 Series |
|
 |
|
Ultrasonic Non-Contact Level Measurement
 |
| Click for larger image. |
|
|
$
941.00
LVU41-RS232
|
| |
Available with RS232 or RS485 Communications
|
| |
Programmable
|
| |
Push-Button Calibration
|
| |
Elimination of Unwanted Echoes
|
| |
Temperature Compensated
|
| |
Field/Bench Calibration
|
| |
Self-Cleaning Sensor Face
|
| |
Non-Volatile Memory (Batteries not Required)
|
View related products - Level Measurement
|
| |
|
|
|
 |
The LVU40 series ultrasonic
transmitters are advanced
ultrasonic level measurement
sensors for liquids. These products
continue to meet demanding
applications.
The microprocessor-based
circuits provide a temperaturecompensated
signal for improved
accuracy. All models have the
ability to filter false echoes
produced by peripheral
obstructions.
Continuous level measurement can
be provided in a range of 0.3 to
18.3 m (1.0 to 60') with several
power and programmability options.
Point level can also be obtained
using a PLC (Industrial
Programmable Controller) or
one of OMEGA’s CNI process controllers.
SPECIFICATIONS
Accuracy: ±0.25% of max range (in air)
Range: 0.3 to 18.3 m (1 to 60')
Resolution: 6.9 mm (0.270")
Frequency: 45 kHz
Dead Zone Range: 0.3 m (1')
Operating Temperature Range: -40 to 60°C (-40 to 140°F)
Pressure: 1 bar (15 psig max)
Mounting: 3 NPT
Beam Angle: 6 to 12° at -3 dB (model dependent)
Loss of Echo Hold: 30 seconds, 22 mA output
Power Options:
AC: 115 Vac, 60 Hz or 230 Vac, 50 Hz (±20%) 1.7 VA
DC: 12 to 30 Vdc @ 0.07 A, @ 24 Vdc R load = (Vs – 6)/24 mA
Output: 4 to 20 mA or 20 to 4 mA, 6.1 µA resolution; 750 Ω (isolated on 4-wire models only)
Optional: RS232 or RS485 communications port
Fuse: 0.125 A/250 V type
Temperature Compensation: Onboard the sensor
Calibration: Pushbutton or optional programmable
Diagnostics (Echo Profile): Via optional programmable port
Approval: Entela, CE
Conduit Entry: ½ NPT hole (PVC only)
Enclosure: Aluminum with PVC antenna ingress protection [NEMA 4X (IP66)]
Housing Dimensions: 101.6 x 226.1 m (4 x 8.9")
Sensor Diameter: 76.2 mm (3")
|
| |
 |
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes with complete operator’s manual.
Ordering Example: (1) CNI3233 1/32 DIN controller with relays = $195.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
DPi32, DPi16, DPi8 Series:
|
|
i-Series 1/32, 1/16, 1/8 DIN Programmable Temperature/Process Meters with RS232 & RS485 Communications
|
 |
 |
|
 |
DPi Series:
|
|
i-Series 1/32, 1/16, 1/8 DIN Programmable Temperature/Process Meters with RS232 & RS485 Communications Standard
|
 |
 |
|
 |
CNi32 Series:
|
|
i-Series 1/32 DIN Programmable Temperature/Process Controllers with RS-232 & RS-485 Communications.
|
 |
 |
|
 |
DPi Series:
|
|
i-Series 1/32, 1/16, 1/8 DIN Programmable Temperature/Process Meters with RS232 & RS485 Communications Standard
|
 |
 |
|
 |
DP24-E:
|
|
1/8 DIN Economical Process Meter
|
 |
 |
|
|
|
 |
 |
|
|
Keywords.:Ultrasonic Non-Contact Level Measurement
|
Back to top
|
|