General Purpose, Compact Ice Cube Relays |
| LY Series |
|
 |
|
|
|
|
|
$
12.00
LY1-DC12
|
| |
Arc Barrier Equipped
|
| |
High Dielectric Strength (2000 Vac)
|
| |
Long Dependable Service Life Assured by Silver-Alloy Contacts
|
| |
Models with LED Indicator Available
|
| |
AC and DC Coil Voltages
|
| |
SPDT, DPDT, 3PDT, 4PDT Relays
|
| |
15 A @ 110 Vac/24 Vdc Resistive Load Rating for SPDT Models
|
| |
10 A @ 110 Vac/24 Vdc Resistive Load Rating for 2 to 4 Pole Models
|
| |
Sockets are Both DIN Rail Mount and Panel Mount
|
View related products - NEMA Electrical Enclosures
|
| |
|
|
|
 |
The LY Series relays are general purpose plug-in style relays, that are extremely compact and available with DC coil voltages of 12 and 24 Vdc and AC coil voltages of 24 and 120 Vac. The relays are available in SPDT, DPDT, 3PDT, and 4PDT versions, and with or without LED status indicator. Sockets are available which allow the relays to be either DIN rail mounted or panel mounted.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) LY1-DC12 SPDT relay with 12 Vdc coil, $12.00, plus (1) PTF08A-E-C socket, $10.50, plus (1) PYC-A1-10PK hold-down clips (10-pack), $8.00, $12.00 + 10.50 + 8.00 = $30.50
|
|
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
Part Number Builder |
 |
 |
 |
 |
 |
 |
|
|
|
Option Descriptions
|
|
(1)
|
Number of Poles
|
| |
Select 1 for SPDT 2 for DPDT 3 for 3PDT 4 for 4PDT
|
(2)
|
Optional LED Status Indicator
|
| |
Select Nothing(leave field blank) for no status indicator (standard) N for status indicator
|
(3)
|
Coil Voltage
|
| |
Select DC12 for 12 Vdc coil DC24 for 24 Vdc coil AC24 for 24 Vac coil AC110/120 for 120 Vac coil
|
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| |
|
 |
|
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
 |
 |
|
|