1-888-TC-OMEGA (1-888-826-6342) US and Canada
1-203-359-1660 INTERNATIONAL
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

DC Cable Assemblies for Probes, Sensors and Transmitters

M12C Series Extension Cables   
 
M12C Series Extension Cables:DC Cable Assemblies for Probes, Sensors and Transmitters
   
$13.50  M12C-PUR-4-S-F-2
PLACE ORDER
Standard M12 Connectors with Gold Plated Contacts
Straight or Right Angle Connection
Single Ended Connector with Stripped Lead Termination and Double Ended Connector Cable Types Available
PVC, Polyurethane or Silicone Jacket/Insulation
Cables Have Four #24AWG Stranded Copper Conductors
Available in various lengths

View related products - Sanitary

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

These extension cables can be used for connecting sensors such as our M12 Style Sanitary Sensors, PR-21 and PR-22 Industrial RTD Sensors or other sensors, to transmitters or instruments such as Omega's DTG-RTD Digital RTD Thermometer, TX94A-SS 4 to 20mA Transmitter, UWRTD-S-2 or UWRTD-2-NEMA Wireless Transmitters or other products which include an M12, 4-pin connector (see related product links below).

These M12 extension and patch cables are available in a variety of lengths. Special length patch cables with connectors both ends can be custom assemblied by cutting a single ended cable to your required length and then adding one of our field mountable connectors shown in the table below.

Specifications:
These cables are supplied in a variety of configurations including:
  • Straight socket style M12 connector one end with stripped leads the other end
  • Right angled socket style M12 connector one end with stripped leads the other end
  • Straight socket style M12 connector one end with a straight plug style M12 connector the other end
  • Right angled socket style M12 connector one end with a straight plug style M12 connector the other end


  • The M12 cables include the following materials:
    Insulation StyleOrder CodeCable ColorAmbient Temp*Nut MaterialContact MaterialCable Diameter
    PVCPVCOrange-25 to 100°C316 SSTGold Plated Brass0.19 inches
    PolyurethanePURBlack-25 to 90°CNickel Plated BrassGold Plated Brass0.19 inches
    SiliconeSILGray-50 to 180°CNickel Plated BrassGold Plated Brass0.17 inches





    Please Note:
    * = Ambient temperature shown is for the cable, molded connectors are rated to 90°C Max.
    "PVC" and "PUR" molded connectors are Orange, "SIL" molded connectors are Gray.



    To Order (Specify Model Number)
    expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
     
    Most Popular Models Highlighted!
     Part Number   Availability   Price   Description    Qty.
     Polyurethane M12 DC Extension Cables
    Click to expand/minimize a list of what others bought with the M12C-PUR-4-S-F-2  M12C-PUR-4-S-F-2 In Stock   $13.50    Polyurethane Cable, straight 4-pin M12 female connector one end, flying leads one end, 2 m (6.5') long  
    Click to expand/minimize a list of what others bought with the M12C-PUR-4-S-F-5  M12C-PUR-4-S-F-5 7 Weeks   $16.50    Polyurethane Cable, straight 4-pin M12 female connector one end, flying leads one end, 5 m (16.4') long  
    Click to expand/minimize a list of what others bought with the M12C-PUR-4-S-F-10  M12C-PUR-4-S-F-10 7 Weeks   $19.50    Polyurethane Cable, straight 4-pin M12 female connector one end, flying leads one end, 10 m (32.8') long  
    Click to expand/minimize a list of what others bought with the M12C-PUR-4-R-F-2  M12C-PUR-4-R-F-2 7 Weeks   $13.50    Polyurethane Cable, 4-pin M12 right angled female connector one end, flyng leads one end, 2 m (6.5') long  
        M12C-PUR-4-R-F-5 In Stock   $16.50    Polyurethane Cable, right angled M12 4-pin female connector one end, flying leads one end, 5 m (16.4') long  
    Click to expand/minimize a list of what others bought with the M12C-PUR-4-R-F-10  M12C-PUR-4-R-F-10 In Stock   $19.50    Polyurethane Cable, right angled 4-pin m12 female connector one end, flying leads one end, 10 m (32.8') long  
     PVC M12 DC Extension Cables
    Click to expand/minimize a list of what others bought with the M12C-PVC-4-S-F-5  M12C-PVC-4-S-F-5 In Stock   $15.50    PVC Cable, straight 4-pin M12 female connector one end, flying leads one end, 5 m (16.4') long  
        M12C-PVC-4-S-F-10 7 Weeks   $18.50    PVC Cable, straight 4-pin M12 female connector one end, flying leads one end, 10 m (32.8') long  
    Click to expand/minimize a list of what others bought with the M12C-PVC-4-R-F-5  M12C-PVC-4-R-F-5 2 Weeks   $15.50    PVC Cable, right angled 4-pin M12 female connector one end, flying leads one end, 5 m (16.4') long  
        M12C-PVC-4-R-F-10 In Stock   $18.50    PVC Cable, right angled 4-pin M12 female connector one end, flying leads one end, 10 m (32.8') long  
     Double Ended PVC M12 DC Patch Cables
        M12C-PVC-4-S-M-R-F-2 In Stock   $21.00    PVC Cable, 4 pin M12 straight male connector one end, 4-pin M12 right angled female connector other end, 2 m (6.5') long  
    Click to expand/minimize a list of what others bought with the M12C-PVC-4-S-M-R-F-5  M12C-PVC-4-S-M-R-F-5 6 Weeks   $21.50    PVC Cable, 4 pin M12 straight male connector one end, 4-pin M12 right angled female connector other end, 5 m (16.4') long  
        M12C-PVC-4-S-M-S-F-2 In Stock   $21.00    PVC Cable, 4 pin M12 straight male connector one end, 4-pin M12 straight female connector other end, 2 m (6.5') long  
    Click to expand/minimize a list of what others bought with the M12C-PVC-4-S-M-S-F-5  M12C-PVC-4-S-M-S-F-5 In Stock   $22.00    PVC Cable, 4 pin M12 straight male connector one end, 4-pin M12 straight female connector other end, 5m (16.4') long  
     Silicone M12 Extension Cables
        M12C-SIL-4-S-F-1.5 In Stock   $10.00    Silicone Cable, straight 4-pin M12 female connector one end, flying leads the other end, 1.5m (4.9') long  
    Click to expand/minimize a list of what others bought with the M12C-SIL-4-S-F-3  M12C-SIL-4-S-F-3 In Stock   $12.00    Silicone Cable, straight 4-pin M12 female connector one end, flying leads the other end, 3m (9.8') long  
        M12C-SIL-4-S-F-5 In Stock   $16.00    Silicone Cable, straight 4-pin M12 female connector one end, flying leads the other end, 5m (16.4') long  
        M12C-SIL-4-S-F-10 In Stock   $26.00    Silicone Cable, straight 4-pin M12 female connector one end, flying leads the other end, 10m (32.8') long  
        M12C-SIL-4-S-F-15 In Stock   $36.00    Silicone Cable, straight 4-pin M12 female connector one end, flying leads the other end, 15m (49.2') long  
        M12C-SIL-4-R-F-1.5 In Stock   $10.00    Silicone Cable, right angled 4-pin M12 female connector one end, flying leads the other end, 1.5 m (4.9') long  
        M12C-SIL-4-R-F-3 In Stock   $12.00    Silicone Cable, right angled 4-pin M12 female connector one end, flying leads the other end, 3 m (9.8') long  
        M12C-SIL-4-R-F-5 In Stock   $16.00    Silicone Cable, right angled 4-pin M12 female connector one end, flying leads the other end, 5 m (16.4') long  
        M12C-SIL-4-R-F-10 In Stock   $26.00    Silicone Cable, right angled 4-pin M12 female connector one end, flying leads the other end, 10m (32.8') long  
        M12C-SIL-4-R-F-15 In Stock   $36.00    Silicone Cable, right angled 4-pin M12 female connector one end, flying leads the other end, 15m (49.2') long  
     Field Mountable Connectors
    Click to expand/minimize a list of what others bought with the M12-S-F-FM  M12-S-F-FM In Stock   $11.00    Field Mountable Straight Socket Connector  
    Click to expand/minimize a list of what others bought with the M12-S-M-FM  M12-S-M-FM In Stock   $11.00    Field Mountable Straight Plug Style Connector  
    Click to expand/minimize a list of what others bought with the M12-R-F-FM  M12-R-F-FM 2 Weeks   $11.00    Field Mountable Right Angled Socket Connector  
    Click to expand/minimize a list of what others bought with the M12-R-M-FM  M12-R-M-FM In Stock   $11.00    Field Mountable Right Angled Plug Style Connector  
    All dollar amounts on this site are shown in US currency.

     Ordering Example: (1) M12C-PVC-4-R-F-5 M12C series cable assembly, 4-pin M12 female, right angle connection, PVC cable, 5 m L (16.4'), $15.50
     Part Number Builder
    (1) (2) (3) (4) (5) (6)   
    M
    M
    1
    1
    2
    2
    C
    C
    -
    -
    -
    -
    4
    4
    -
    -
    -
    -
    -
    -
    Qty:

    Option Descriptions
    (1) Insulation Jacket
      Select
    PUR for Polyurethane cables
    PVC for PVC
    SIL for Silicone Cable
    (2) Connector 1
      Select
    S for Straight M12 plug
    R for Right angled M12 plug
    (3)
      Select
    F for Female
    M for Male
    (4) Connector 2
      Select
    Nothing(leave field blank) for None
    -S for Straight M12 plug
    -R for Right angled M12 plug
    (5)
      Select
    Nothing(leave field blank) for Stripped leads
    -F for Female
    -M for Male
    (6) Cable Length
      Select
    2 for 2 m (6.5 feet)
    5 for 5 m (16.4 feet)
    10 for 10 m (32.6 feet)
     NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


     Related Links - Related Products
     Related Products
    PRS-M12 Series Sanitary RTD Sensors PRS-M12 Series Sanitary RTD Sensors:
    3-A Approved Sanitary RTD Sensor with M12 Connector for use in Sanitary or Hygienic Clean-In-Place (CIP) Applications
    PRS-TMM12 Series PRS-TMM12 Series:
    3-A Approved Sanitary Probes with Integral Transmitter and M12 Connector
    PR-21 Series PR-21 Series:
    Vibration Resistant Platinum RTD (PT100) Sensor with M12 Connector and Mounting Thread
    PR-22 Series PR-22 Series:
    PT100 RTD Probes with M12 Molded Connectors
    PRS-TW-M12 Series Sanitary RTD Sensors PRS-TW-M12 Series Sanitary RTD Sensors:
    Sanitary RTD Sensors with Thermowell Removable Sensor M12 Connector for use in CIP Clean-In-Place Processes
    DTG-RTD100 Series DTG-RTD100 Series:
    Digital RTD Thermometer with NEMA 4 Enclosure
    UWRTD-2-NEMA UWRTD-2-NEMA:
    Wireless RTD Transmitter with Weather Resistant Enclosure
    UWRTD-S-2 UWRTD-S-2:
    Wireless RTD Transmitter - Polypropylene Construction Ideal for Wash-down, Outdoor, Sanitary or Marine Environments
       
    Keywords:Hygienic Sensors M12 DC cable connector sanitary , automatic dialer alarm dual tds meter

       Back to topBack to top




    MMV | 79 | 006