Omegaflex® Multi-Colored Ribbon Polyurethane Tubing |
| MCRPT Series Tubing, 95A Durometer Polyurethane Tubing |
|
 |
|
|
Omegaflex® Multi-Colored Ribbon Polyurethane Tubing
 |
| Click for larger image. |
|
|
|
|
| |
Faster Installation of Multiple Lines
|
| |
Eliminate Need for Additional Jacketing
|
| |
Color Code Identification
|
| |
All the Qualities of Polyurethane Tubing
|
| |
Kink and Abrasion Resistant
|
| |
Resistant to Chemicals, Water, Fuel, Oil and Fungus
|
| |
Outstanding Flexibility and Memory
|
| |
Temperature Range -40 to 73°C (-40 to 165°F)
|
| |
Vacuum Rating to 28" Hg
|
View related products - Motion
|
| |
|
|
|
 |
Multi-Color ribbon polyurethane tubing is a
bonded ribbon of polyurethane tubing. The
bonded tubing offers quicker installation and
eliminates the need for additional handling to
install spiral wrapping, channels or other
bundling materials. The multi-color coded
tubing provides quick identification of process
lines for tracing and trouble shooting.
| TUBES | COLORS |
| 2 | Red, blue |
| 4 | Red, blue, white and clear |
SPECIFICATIONS
Temperature Range: -40 to 73°C(-40 to 165°F)
Vacuum Rating: To 28" Hg
Working Pressure: 3:1 Safety factor
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Specifications listed are meant only as a guide. Each user must test the tubing under their operating conditions to determine the tubing’s suitability for the particular application.
Ordering Example: (1) MCRPT-4-18066-100 30 m (100') coil, 4 tubes, 3.2 mm (1.8") OD x 2 mm (0.066") ID polyurethane tubing with working psi of 255, $98.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
TYUTH:
|
|
OMEGAFLEX® Unreinforced Polyurethane Ether Tubing
|
 |
 |
|
|
|
|
|
 |
 |
|
|