The MCS-2110 and CS-2110 series
benchtop controllers are
ideal for laboratory use and
applications requiring portable
temperature control. Pre-wired input
and output receptacles at
the back of the case enable quick
and easy connections to power,
thermocouple or RTD input and
power output. Thermocouple
models use universal female
connector to accept either a
miniature or standard male
connector. RTD models use a
3-prong female connector to accept
an OTP-U-M type connector. A
120 Vac, 15 amp maximum output
receptacle can be used to control
heaters or other devices up to
1800 watts. The MCS-2110 and
CS-2110 controllers operate in
either On/Off or Proportional Control
modes, selectable by a
simple front panel adjustment.
Control Modes
The CN2110 provides precise,
solid state proportion control with
automatic reset (PI) that will control
most heating applications. ON/OFF
control may be selected for
applications where maximum output
life (load switching) is needed.
All models operate on 120 Vac,
15 amps and include a 5-foot
power cord.