Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Battery Powered Benchtop Meter

MDS-DTM-RTD Series   
2 year warranty
 
Battery Powered Benchtop Meter
MDS-DTM-RTD Series:Battery Powered Benchtop Meter
Click for larger image.
   
Large Multicolor Backlit Display with 25 mm (1") Digits Readable From Over 10.7 m (35')
Up to ±0.2°C (±0.3°F) or ±0.1% Rdg Accuracy
Connects Directly to 3-Wire Pt100 RTD Sensors
Powered by Internal Battery or External DC Power Supply
Included Setup and Service Software Allows for Fast Maintenance and Calibration via USB Connection
Wireless Transmitter Option Sends Readings to Remote Locations and Allows for PC-Based Chart Recording and Data Logging
Low Power Operation and Sleep Mode for Long Battery Life
Display Backlight Changes from Green to Blue for Low Alarm and from Green to Red for High Alarm
Portable, Rugged Metal Benchtop Enclosure with Tilt Handle
User-Friendly, Simple to Configure
High Quality

View related products - Temperature & Process Meters, Timers and Counters

Click to scroll below to order See Specs PDF Manuals Software View a printer friendly page

The OMEGA® MDS-DTM-RTD is a rugged benchtop metal enclosure featuring a large backlit LCD display that incorporates both large 25 mm (1") digits and a 25 segment bar graph that makes reading at distances up to 10.7 m (35') easy. Models are available with or without wireless capability. Standard features include: internal battery, external DC power supply operation, analog output and user programmable alarms. The wireless transmitter option allows for remote monitoring, chart recording and data logging. A variety of userconfigurable options and settings include: update rate, dampening, units, backlight, and auto-off.

Specifications
Range: -51 to 538°C (-60 to 1000°F) (depending on sensor selected)
Accuracy: ±0.2°C (±0.3°F) or ±0.1% of reading
Resolution: 0.1°C (0.1°F)
Operating Environment: -40 to 70°C (-40 to 158°F) 5-100% RH non-condensing
RTD Probe/Sensor Input: Pt100, 3-wire
Display Type: LCD with selectable backlight
Display Digits: 4 digits, 9999 counts
Character Height: 25.4 mm (1.0")
Computer Interface: USB (one programming cable included)
Input Type: RTD, analog voltage, analog current
RTD Input (ITS 68): 100/500/1000 Ω Pt sensor, 2-, 3-, or 4-wire; 0.00385 or 0.00392 curve
Sample/Display Rate: User adjustable from 0.375 to 30 sec, preset to 1/sec
Power: Two “D” size alkaline batteries included, 12 to 24 Vdc
Battery Life (Typical): 2 years*
Analog Output: 0 to 5 Vdc, 0 to 10 Vdc, or 4 to 20 mA; Requires external 12 to 24 Vdc power supply for operation
Enclosure: Case—aluminum, handle—aluminum
Enclosure Finish: Case—painted, handle—anodized Settings (USB/Software)
Auto-Off: Locked-on, 1 min, 2 min, 5 min, 10 min, 15 min, 30 min, 60 min
Units: °F, °C, K
Lock: Allows for front button “lock-out”
Alarms: User selectable “high” and “low” alarm limits
Analog Output: User selectable scaling
Backlight: On/off, or 10 sec, 30 sec, 1 min, 5 min Wireless Transmitter (Optional): Channel number, transmission rate, alarms, sensor offset, chart recording, data logging
Dimensions: 93.47 H x 206.50 W x 203.20 mm D (3.68 x 8.13 x 8.00"), height not including sensor
Calibrate: Zero and span
Weight: 1.2 kg (2.65 Ib) Wireless Option Specifications
Transmit Sample Rate: User programmable from 1 sample/2 min to 1 sample/every 2 sec Radio Frequency (RF) Transceiver
Carrier: ISM 2.4 GHz
RF Output Power: 10 dBm (10 mW)
Range of RF Link:
Outdoor Line of Sight: Up to 120 m (400')
Indoor/Urban: Up to 40 m (130')
Software (Included Free): Requires Windows® 2000, XP or Vista (32 bit)
Internal Battery: Two (2) “D” size Alkaline batteries. Recommended
battery type: Duracell® type MN1300 “D” size batteries for the best performance at low temperatures.
Data Transmitted to Host: Temperature reading, ambient temperature reading, RF transmit strength and battery level


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 MDS-DTM-RTD In Stock   $545.00    Benchtop meter with RTD terminal block input connection, alarm output,  
 MDS-DTM-RTD-W 2 Weeks   $645.00    Wireless benchtop meter with RTD terminal block input connection, alarm  
 MDS-DTM-RTD-M8 In Stock   $545.00    Benchtop meter with RTD M8 input connection, alarm output, analog output  
 MDS-DTM-RTD-M8-W In Stock   $645.00    Wireless benchtop meter with RTD M8 input connection, alarm ouput,  
 MDS-DTM-RTD-M12 In Stock   $545.00    Benchtop meter with RTD M12 input connection, alarm output, analog output  
 MDS-DTM-RTD-M12-W In Stock   $645.00    Wireless benchtop meter with RTD M12 input connection, alarm output,  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with operator’s manual, USB cable, user software, and two alkaline “D” cell batteries. * Units with the wireless option require a UWTC series receiver or transceiver to operate.

   
Keywords:Battery Powered Benchtop Meter