Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Portable Benchtop Meters, Available with DP25 and DP41 Series Meters

MDSS41   
Made in the USA
 
MDSS41:Portable Benchtop Meters, Available with DP25 and DP41 Series Meters
Click for larger image.
   
Benchtop Case Acomodates DP25 or DP41 Series Meters
Screw Terminal Connections
Plug In AC Power Cord
Built In Tilt Stand/Carrying Handle

View related products - Instrumentation for Pressure and Strain Measurements

Click to scroll below to order See Specs PDF View a printer friendly page

OMEGA’s Model DP41and DP25 meters are available in this attractive, sturdy benchtop case design. All meters can be programmed to display in engineering units of your choice, and come standard with power cord and operator’s manual. This attractive case is 110 H x 260 W x 250 mm D (4.3 H x 10.2 W x 10" D); it weighs 2.3 kg (5 lb). Its light weight is ideally suited for portable benchtop operation. All units operate on 120 Vac for user convenience. The MDS41 Series contains a powerful microprocessor with adjustable filtering, min/max detection and 6-digit display. The MDS25 is an economical microprocessor with front panel tare and a 4-digit display.

Consult OMEGA’s Engineering Department for the Full Selection of Portable Benchtop Displays, Options and Accessories.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 MDS25B-S-50MV 2 Weeks   $425.00    DP25-S meter in benchtop case with 0-50 mVdc input and 10 Vdc excitation  
 MDS25B-S-100MV In Stock   $425.00    DP25-S meter in benchtop case with 0-100 mVdc input and 10 Vdc excitation  
 MDS41-S-50MV 2 Weeks   $745.00    DP41-S meter in benchtop case with 0-50 mVdc input and 10 Vdc excitation  
 MDS41-S-100MV 2 Weeks   $745.00    DP41-S meter in benchtop case with 0-100 mVdc input and 10 Vdc excitation  
 MDS41-E-10V 2 Weeks   $745.00    DP41-E meter in becnhtop case with 0-10 Vdc input and 24 Vdc excitation  
 MDS25B-E-MA 2 Weeks   $425.00    DP25-E meter in benchtop case with 4-20 mA input and 24 Vdc excitation  
 MDS41-E-MA 2 Weeks   $745.00    DP41-E meter in benchtop case with 4-20 mA input and 24 Vdc excitation  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) MDS41-E-10V benchtop meter with 10 Vdc input range and 24 Vdc excitation range and 24 Vdc sensor excitation, $745.00

   
Keywords:Portable Benchtop Meters, Available with DP25 and DP41 Series Meters, digital chart recorder digital temperature recorder portable chart recorder power dialer