Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

General Purpose Class M (Midget) Time Delay Fuses, 250 VAC & 500 Vac

MEN/MEQ Style Fuses   
NEW!
 
MEN/MEQ Style Fuses:General Purpose Class M (Midget) Time Delay Fuses, 250 VAC & 500 Vac
Click for larger image.
   
$ 27.50  MEN10-10PK
Compact Dimensions
Fiber Tube Construction
Time-Delay Allows Harmless Inductive Surges to Pass Without Needless Fuse Opening (500V)
Dual-Element Construction Allows Harmless Inductive Surges to Pass Without Opening (250V)

View related products - Power Products

Click to scroll below to order See Specs PDF View a printer friendly page

Time-Delay 500V Fuses, Class M
The MEN midget class time delay fuse is ideal for the many applications including supplemental protection of small motors, transformers, solenoids, and other high inrush power electronic circuits.
SPECIFICATIONS
Dimensions: 13/32" ferrule, 1.5" length
Weight: Approx 0.2 lbs
Voltage Rating: MEN - 250 Vac
Ampere Rating: 0.5 to 30 A
Interrupting Rating: 10K RMS amps @ 125 V
Agency Approvals: UL Listed to 198G, File E162443; CSA Cert. C22.2 Part 59.2, LR700489

Time-Delay 250V Fuses, Class M
The MEQ midget class time delay fuse is ideal for the many applications including supplemental protection of transformers, solenoids, and other high inrush circuits.

SPECIFICATIONS
Dimensions: 13/32" ferrule, 1.5" length
Weight: Approx 0.2 lbs
Voltage Rating: MEQ - 500 Vac
Ampere Rating: 0.1 to 30 A
Interrupting Rating: 10 K RMS amps
Agency Approvals: (0.1 - 30) UL Listed to 198G, File E162443; (0.1 - 30) CSA Cert. C22.2 Part 59.2,LR700489


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
 Time-Delay 250V Midget Class Fuses
    MEN.5-10PK In Stock   $32.00    0.5 Amp Rating  
    MEN.6-10PK In Stock   $32.00    0.6 Amp Rating  
Click to expand/minimize a list of what others bought with the MEN1-10PK  MEN1-10PK In Stock   $30.00    1 Amp Rating  
    MEN1.4-10PK In Stock   $38.00    1.4 Amp Rating  
    MEN1.5-10PK In Stock   $33.50    1.5 Amp Rating  
    MEN2-10PK In Stock   $27.50    2 Amp Rating  
    MEN2.5-10PK In Stock   $31.00    2.5 Amp Rating  
    MEN3-10PK In Stock   $29.00    3 Amp Rating  
    MEN3.5-10PK In Stock   $29.50    3.5 Amp Rating  
    MEN4-10PK In Stock   $29.00    4 Amp Rating  
    MEN5-10PK In Stock   $27.50    5 Amp Rating  
    MEN6-10PK In Stock   $31.00    6 Amp Rating  
    MEN7-10PK In Stock   $29.50    7 Amp Rating  
    MEN8-10PK In Stock   $29.00    8 Amp Rating  
    MEN10-10PK In Stock   $27.50    10 Amp Rating  
    MEN12-10PK In Stock   $31.00    12 Amp Rating  
    MEN15-10PK In Stock   $28.00    15 Amp Rating  
    MEN20-10PK In Stock   $29.00    20 Amp Rating  
    MEN25-10PK In Stock   $32.50    25 Amp Rating  
    MEN30-10PK In Stock   $29.00    30 Amp Rating  
 Time-Delay 500V Midget Class Fuses
    MEQ.25-10PK In Stock   $90.00    0.25 Amp Rating  
    MEQ.5-10PK In Stock   $84.00    0.5 Amp Rating  
    MEQ1-10PK In Stock   $79.00    1 Amp Rating  
    MEQ1.5-10PK In Stock   $83.00    1.5 Amp Rating  
    MEQ2-10PK In Stock   $79.00    2 Amp Rating  
    MEQ2.5-10PK In Stock   $83.00    2.5 Amp Rating  
    MEQ3-10PK In Stock   $79.00    3 Amp Rating  
    MEQ3.5-10PK In Stock   $90.00    3.5 Amp Rating  
    MEQ4-10PK In Stock   $79.00    4 Amp Rating  
    MEQ4.5-10PK In Stock   $97.00    4.5 Amp Rating  
    MEQ5-10PK In Stock   $79.00    5 Amp Rating  
    MEQ6-10PK In Stock   $79.00    6 Amp Rating  
    MEQ7-10PK In Stock   $83.00    7 Amp Rating  
    MEQ8-10PK In Stock   $79.00    8 Amp Rating  
    MEQ10-10PK In Stock   $79.00    10 Amp Rating  
    MEQ12-10PK In Stock   $79.00    12 Amp Rating  
    MEQ15-10PK In Stock   $79.00    15 Amp Rating  
    MEQ20-10PK In Stock   $79.00    20 Amp Rating  
    MEQ25-10PK In Stock   $79.00    25 Amp Rating  
    MEQ30-10PK In Stock   $79.00    30 Amp Rating  
All dollar amounts on this site are shown in US currency.


   
Keywords:Time Delay Fuses, Midget Class, Class M, 250 VAC, 500 VAC, calibration blocks calibration blocks daq data acquisition daq data acquisition