These all new multiconductor feedthroughs are designed for use in applications that require
several sensors to pass through a wall or bulkhead at one opening or within a small area.
Heavy duty 416 stainless steel construction allows this fitting to be used in high pressure or
vacuum applications. Probes between 0.040" and 0.250" can be used with these feedthoughs.
The maximum number of probes per feedthrough is 3 for 1/4" diameter probes, 5 or 3/16" diameter,
8 for 1/8" diameter, 16 for 1/16" diameter and 16 or 0.040" diameter.
All multiconductor
feedthroughs are supplied in standard form with stainless steel ferrules. A stainless steel ferrule
deforms and becomes permanent. If it is required that the probes be installed several times at
different depths in the feedthrough, PTFE ferrules should be used. PTFE ® ferrules will
not deform the probe sheath, allowing the same probe to be reused. The ferrules used in the
feedthroughs are identical to the ferrules used in standard OMEGALOK ® compression fittings.
† All dollar amounts on this site are shown in US currency.
Note: All fittings are supplied with stainless steel ferrules. If PTFE ferrules are required, add suffix "-PTFE" to the model number shown. Add $1 to the cost per PTFE ferrule. One ferrule needed for each conductor. PTFE tape should be used on all pipe joints to provide a good seal and to prevent the threaded parts from seizing each other on disassembly (OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$) Ordering Example: (1) MFT-18-3 is a feedthrough for three 1/8" diameter probes with a 1/2" NPTM thread, $73.00
Part Number Builder
Option Descriptions
(1)
Diameter of Probe in Inches
Select 040 for for 0.040 Inch 116 for for 1/16 Inch 18 for for 1/8 Inch 316 for for 3/16 Inch 14 for for 1/4 Inch
(2)
Number of Probes
Select -3 for for 3 Probes -5 for for 5 Probes -6 for for 6 Probes -8 for for 8 Probes -10 for for 10 Probes -12 for for 12 Probes -16 for for 16 Probes
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
Keywords:Multiconductor Feedthroughs, Compression Type for Vacuum or Pressure Sealing