Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Melting Point Apparatus

MPS10 Series   
3 year warranty CE
 
Digital Melting Point Apparatus
MPS10 Series:Melting Point Apparatus
Click for larger image.
   
Digital Selection and Display of Temperature
High Accuracy
Easy to Operate with Plateau Facility
Ideal for Educational Use

View related products - Precision Calibration

Click to scroll below to order See Specs PDF View a printer friendly page

The MPS10 has been designed with both safety and ease of operation in mind, making it ideal for use in education. The temperature is selected, measured and displayed digitally making it accurate and negating the need for a thermometer. The MPS10 displays temperature to 1 degree resolution. Two samples can be tested simultaneously. They are viewed via a magnifying lens with clear observation aided by built-in illumination. Adjustable back feet allow the unit to be operated at the optimum viewing angle. Full access to the block aids cleaning. The simple to follow instructions are printed directly on the instrument. To operate simply select a plateau temperature via the digital display and press “start”. The unit quickly heats up and remains at the selected plateau temperature until the user is ready to start the test. Insert the sample tubes and press “start”. The unit then heats at a fixed rate of 2°C per minute for the MPS10. When the sample is seen to melt, note the temperature on the display. Press “stop” to end heating and cool the block.

Melting Point Tubes Made from soda glass, these tubes are easy to seal in a Bunsen flame and cleanly break in two. Supplied in a robust tube holder, pack of 100 tubes. Tube overall length is 100 mm tube diameter = 1.9 mm (0.07"), inner diameter = 1.3 mm (0.05") and wall thickness = 0.3 mm (0.01").

Specifications
Number of Samples: 2
Temperature Range: Ambient to 300°C (572°F)
Temperature Accuracy: ±1.0°C @ 20°C (68°F), ±2.5°C @ 300°C (572°F)
Display: 3-digit LED (no display hold)
Display Resolution: 1°C
Ramp Rates: 20°C (68°F) per minute to plateau, 2°C (3.6°F) per minute to melt
Dimensions: 160 W x 220 D x 170 mm H (6.4 x 8.7 x 6.8")
Weight: 1.8 kg (4 lb)
Electrical Supply: 120/240V, 50/60 Hz, 75 W


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 MPS10-120 8 Weeks   $995.00    Melting point apparatus, 1°C resolution, with pack of 100 melting point tubes, closed at one end, 120V  
 MPS10-240 In Stock   $995.00    Melting point apparatus, 1°C resolution, with pack of 100 melting point tubes, closed at one end, 240V  
 MPS10-TUBES In Stock   $30.00    Spare glass melting point tubes, closed at one end, pack of 100  
 MPS40-TUBESSEALED In Stock   $45.00    Glass melting point tubes, closed at both ends, pack of 100  
 MPS11-TUBESOPEN In Stock   $25.00    Glass melting point tubes, open at both ends, pack of 100  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with operator’s manual, 100 melting point tubes, NIST certifcate and power cord.
 Ordering Example: (1) MPS10-120  Melting point apparatus, 1°C resolution, with pack of 100 melting point tubes, closed at one end, 120V, $995.00

   
Keywords:Digital Melting Point Apparatus