The MPS11 has been designed with both safety and
ease of operation in mind, making it ideal for use in
education. Supplied with a safe, spirit filled mercury free
thermometer, the low toxic blue spirit will not pose a
health hazard in the event of a breakage. Easy to follow
instructions are printed directly on to the apparatus and
are available in most European languages.
With a manually adjustable heating rate, the MPS11
will rapidly heat samples up to 20°C (68°F) per minute
to the melt temperature and up to the maximum
temperature of 250°C (482°F). Accurate readings to
within 1°C (34°F) of the melt temperature can be
achieved by using a slower heating rate of between
1 and 10°C (50°F) per minute.
Up to 3 samples can be viewed and tested at any one
time. Samples are illuminated by a bright white LED
and viewed via a magnifying lens. The magnifying lens
can be detached for cleaning using the simple to
follow instructions printed on to the instrument.
Melting Point Tubes
Made from soda glass, these tubes are easy to seal in
a Bunsen flame and cleanly break in two. Supplied in
a robust tube holder, pack of 100 tubes. Tube overall
length is 100 mm Tube diameter = 1.9 mm (0.07"),
inner diameter = 1.3 mm (0.05") and wall thickness
= 0.3 mm (0.01")
Specifications Number of Samples: Up to 3 Temperature Range: 50 to 250°C (122 to 482°F) Heating Rate: 1 to 10°C (34 to 50°F) per minute Dimensions: 370 W x 140 D x 110 mm H (15 x 5.5 x 4.3") Weight: 1.7 kg (3.7 lb) Electrical Supply: 120/240V, 50/60 Hz, 50 W IP Rating: 40
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with operator’s manual. Ordering Example: (1) MPS11-120 Melting point apparatus, with thermometer and pack of 100 melting point tubes, open both ends, 120V,NIST Certificate, Power Cord, $955.00