The MTR-1 works on any single or multiple 3-phase motor installation and allows all motors in a multiple installation to run in the proper direction without trial and error. Open windings or demagnetized windings can also be identified using the MTR-1.
† All dollar amounts on this site are shown in US currency.
Note: Insulated test leads included Ordering Example: (1) MTR-1 motor rotation indicator, SC-450S optional carrying case, $90.00
Keywords:Motor Rotation Indicator, Determines Correct Power Connection for clockwise or counterclockwise motor rotation, Model MTR-1 , hmi scada software